10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsThumbs221-4284: 3 Tooth - A2 Thumb Tine Type
Home
AttachmentsThumbs
221-4284: 3 Tooth - A2 Thumb Tine Type
221-4284: 3 Tooth - A2 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Brand: Cat

Product Images
221-4284: 3 Tooth - A2 Thumb Tine Type
221-4284: 3 Tooth - A2 Thumb Tine Type
221-4284: 3 Tooth - A2 Thumb Tine Type
221-4284: 3 Tooth - A2 Thumb Tine Type
221-4284: 3 Tooth - A2 Thumb Tine Type
221-4284: 3 Tooth - A2 Thumb Tine Type
221-4284: 3 Tooth - A2 Thumb Tine Type
221-4284: 3 Tooth - A2 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Thumb Tines for Backhoe Loaders are designed to resist bending and abrasion. Each Thumb Tine will work with a range of bucket widths. Consult your dealer to select the right tine/thumb combination for the types of buckets being used to ensure proper thumb operation.

Cat® Thumb Tines for Backhoe Loaders are designed to resist bending and abrasion. Each Thumb Tine will work with a range of bucket widths. Consult your dealer to select the right tine/thumb combination for the types of buckets being used to ensure proper thumb operation.

Specifications
Specifications
Units of MeasureUSMetric
Width: 14.3 in
Width: 363 mm
Overall Length: 711 mm
Overall Length: 28 in
Overall Height: 200 mm
Overall Height: 7.9 in
Tine Spacing: 394 mm
Tine Spacing: 15.5 in
Tine Thickness: 25 mm
Tine Thickness: 1 in
Weight: 103.9 lb
Weight: 47.14 kg
Units of MeasureUSMetric
Width: 14.3 in
Width: 363 mm
Overall Length: 711 mm
View More
Compatible Models
Compatible Models
Backhoe Loader
416E416F420D420E430D440416D420F2430F2416F2415F2420F430E430F
View More
Backhoe Loader
416E416F420D420E430D440416D420F2430F2416F2415F2420F430E430F
Warranty Information
Return Policy
Parts diagram for 221-4284
View Detailed Parts Diagrams
Add Your Equipment
Related parts
282-5409
282-5409: 454 mm (18 in) 0 Teeth/0 Tines
Contact Dealer
282-5410
282-5410: 454 mm (18 in) 0 Teeth/0 Tines
Contact Dealer
556-3630
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert