Description: Warning film used to identify critical safety information across Cat product lines.
Attributes: • Polycarbonate film • Adhesive backed • Color:Black characters and symbols, red prohibited symbol on warning yellow background • Film message: HOT FLUID UNDER PRESSURE. DO NOT REMOVE PRESSURE CAP WHEN HOT. COULD CAUSE SERIOUS INJURY OR DEATH • Film size: 60 x 30 mm (2.36 x 1.18 in) • Thickness: 0.25 mm (0.009 in) • RoHS compliant
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Warning film used to identify critical safety information across Cat product lines.
Attributes: • Polycarbonate film • Adhesive backed • Color:Black characters and symbols, red prohibited symbol on warning yellow background • Film message: HOT FLUID UNDER PRESSURE. DO NOT REMOVE PRESSURE CAP WHEN HOT. COULD CAUSE SERIOUS INJURY OR DEATH • Film size: 60 x 30 mm (2.36 x 1.18 in) • Thickness: 0.25 mm (0.009 in) • RoHS compliant
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L323D LN365C L390F330D2349D L330FMHPU385C L329E336D L349E L HVG325C349E325D345D345C336E HVG324D LN349D2345C L385C352FMHPU323F OEM336FMHPU340D2 L325D L336F336D336E330F330D330C323D L
Generator Set
XQP115DE1400DE55GCDE500G3520G3516DE200GCDE33GC35083412CXQP150DE88GCDE220GCC13GENSETDE605GC35163512XQP60DE660GC3512B GENSXQP30C18 GEN SEXQ425C6.6DE600SGCG3516BG3516CG3516EG3516H3508C3508BC9C4.4C7.1DE200EC3.3 GEN SDE1250S3516B GENC2.2XQP300XQP310DE450SGCC4.4DE55E2DE50GCC4.4DE88E0C4.4DE88E3XQP100C13 XQ375DE630C4.4 GEN SC4.4DE110EC13 XQ350DE65GCDE450GCC15 GENSET3412C32 GEN SETCG137-12DE715GCC6.6DE150EC3.3DE50E0C3.3DE50E2C18C15DE110GCC13C32 GENSETDE550GCCG137-08C1.1DE9.53456DE1500DE400SGCC18 GEN SETC2.2DE18E3DE1000SC9 GEN SETC7.1C27DE350SGCC32DE165GCC7.1 GEN SC15 GEN SEDE400GCC175-20DE500SGCC175-16C3.3DE1250G3520H3512C3512BDE500GCXQP200C2.2 GEN S3406CC1.1C4.4DE65E3C1.5C3.3DE33E3G3306BC3.3DE33E03516C3516BDE150GCC4.4DE110E23516E
Energy Storage
ETS1500PGS1260PGS1260 HDPGS840
Reclaimer Mixer
RM800RM500BRM-300RM-500
Engine
C7.1 MARING3520
Ejector Truck
730C740B730C2 EJ740730
Cold Planer
PM820PM825PM822
Forest Products
OTHER
Road Reclaimer
RM800RM600RM500BRM500
Engine - Machine
C32C27
Gen Set Engine
C13GENSETDE800SDE1100POWER SYSG3520G3516CC15 GEN SE
Battery Charger
MEC500
Wheel Feller Buncher
573C553C2570C563C2470C2670C
Truck
773G LRC775G777D777G777F775G OEM770G795F XQ772G773E773D773G775G LRC772G OEM770G OEM795F AC
Compactor
CB8CB7CD10CCS7CCS9CB10CB13CB15CB16CD8
Track-Type Loader
973
View More
Generator
XQP500SR4
Warranty Information
Return Policy
Parts diagram for 225-4257
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 225-4257
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 225-4257
Description: Warning film used to identify critical safety information across Cat product lines.
Attributes: • Polycarbonate film • Adhesive backed • Color:Black characters and symbols, red prohibited symbol on warning yellow background • Film message: HOT FLUID UNDER PRESSURE. DO NOT REMOVE PRESSURE CAP WHEN HOT. COULD CAUSE SERIOUS INJURY OR DEATH • Film size: 60 x 30 mm (2.36 x 1.18 in) • Thickness: 0.25 mm (0.009 in) • RoHS compliant
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L
GENERATOR SET
XQP115 DE1400 DE55GC DE500 G3520 G3516 DE200GC DE33GC 3508 3412C XQP150 DE88GC DE220GC C13GENSET DE605GC 3516 3512 XQP60 DE660GC 3512B GENS XQP30 C18 GEN SE XQ425 C6.6 DE600SGC G3516B G3516C G3516E G3516H 3508C 3508B C9 C4.4 C7.1DE200E C3.3 GEN S DE1250S 3516B GEN C2.2 XQP300 XQP310 DE450SGC C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE88E3 XQP100 C13 XQ375 DE630 C4.4 GEN S C4.4DE110E C13 XQ350 DE65GC DE450GC C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C6.6DE150E C3.3DE50E0 C3.3DE50E2 C18 C15 DE110GC C13 C32 GENSET DE550GC CG137-08 C1.1DE9.5 3456 DE1500 DE400SGC C18 GEN SET C2.2DE18E3 DE1000S C9 GEN SET C7.1 C27 DE350SGC C32 DE165GC C7.1 GEN S C15 GEN SE DE400GC C175-20 DE500SGC C175-16 C3.3 DE1250 G3520H 3512C 3512B DE500GC XQP200 C2.2 GEN S 3406C C1.1 C4.4DE65E3 C1.5 C3.3DE33E3 G3306B C3.3DE33E0 3516C 3516B DE150GC C4.4DE110E2 3516E
ENERGY STORAGE
ETS1500 PGS1260 PGS1260 HD PGS840
RECLAIMER MIXER
RM800 RM500B RM-300 RM-500
ENGINE
C7.1 MARIN G3520
EJECTOR TRUCK
730C 740B 730C2 EJ 740 730
COLD PLANER
PM820 PM825 PM822
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM800 RM600 RM500B RM500
ENGINE - MACHINE
C32 C27
GEN SET ENGINE
C13GENSET DE800S DE1100 POWER SYS G3520 G3516C C15 GEN SE
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.