JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings233-6932: 13.5mm Thick Spacer
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
233-6932: 13.5mm Thick Spacer
233-6932: 13.5mm Thick Spacer

Cat® 13.5mm Thick Steel Spacer Spacer for Stick Cylinder

Brand: Cat

Product Images
233-6932: 13.5mm Thick Spacer
233-6932: 13.5mm Thick Spacer
233-6932: 13.5mm Thick Spacer
233-6932: 13.5mm Thick Spacer
233-6932: 13.5mm Thick Spacer

Cat® 13.5mm Thick Steel Spacer Spacer for Stick Cylinder

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Spacer creates a precise distance or gap between two objects. The spacer is used to fit over fasteners. It is manufactured to very tight tolerance to ensure accurate spacing between components. The spacer used in a stub boom is inserted between the stub boom and another component, such as a boom arm or a davit.

Attributes:
• Manufactured to precise specifications and are built for durability, and reliability
• Prevents movement or shifting of the components

Applications:
A Spacer is used in Stub Boom to create a gap between the different sections of the stub boom, which help to ensure proper alignment and prevent binding.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Spacer creates a precise distance or gap between two objects. The spacer is used to fit over fasteners. It is manufactured to very tight tolerance to ensure accurate spacing between components. The spacer used in a stub boom is inserted between the stub boom and another component, such as a boom arm or a davit.

Attributes:
• Manufactured to precise specifications and are built for durability, and reliability
• Prevents movement or shifting of the components

Applications:
A Spacer is used in Stub Boom to create a gap between the different sections of the stub boom, which help to ensure proper alignment and prevent binding.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc,Carbon Steel
Material: Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc,Carbon Steel
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models
Compatible Models
Mini Hyd Excavator
301.8301.8C301.6301.6C301.5
View More
Mini Hyd Excavator
301.8301.8C301.6301.6C301.5
Warranty Information
Return Policy
Parts diagram for 233-6932
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
233-6932233-6932
230-9115230-9115
229-9247229-9247
View All Parts
Frequently bought together
233-6932
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
230-9115
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
229-9247
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
230-9116
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
229-9246
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
139-6383
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 233-6932
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 233-6932

A Spacer creates a precise distance or gap between two objects. The spacer is used to fit over fasteners. It is manufactured to very tight tolerance to ensure accurate spacing between components. The spacer used in a stub boom is inserted between the stub boom and another component, such as a boom arm or a davit.

Attributes:
• Manufactured to precise specifications and are built for durability, and reliability
• Prevents movement or shifting of the components

Applications:
A Spacer is used in Stub Boom to create a gap between the different sections of the stub boom, which help to ensure proper alignment and prevent binding.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 233-6932
Material: Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc,Carbon Steel
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models for part number 233-6932

MINI HYD EXCAVATOR

301.8 301.8C 301.6 301.6C 301.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert