JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings238-5084: 2.95 x 29.74mm 90A FKM O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 5/16-12" STOR Connector End

Brand: Cat

Product Images
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 5/16-12" STOR Connector End

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.95
Cross Section Diameter (in): 0.116
Inside Diameter (mm): 29.74
Inside Diameter (in): 1.171
Material: FKM - Fluoroelastomer,FKM (90),FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Fitting Size (in): 1-5/16 – 12
Polymer: FKM (Fluorocarbon)
Material Hardness: 90A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
O-Ring Type: Straight Thread O-ring (STOR)
Dash Size: 916
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.95
Cross Section Diameter (in): 0.116
Inside Diameter (mm): 29.74
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62HIT62G IIIT38G II
Power Pack
C18
Mini Hyd Excavator
307.5308309306310
Rotary Drill
MD6310MD6250MD6200MD6380
Track Feller Buncher
22902491TK732TK722552 2TK721TK752TK751541 2TK741239023912590TK711511522521521B532522B541551552
Harvester Head
SAT223SAT223TSAT422DBSAT322TSCSAT323SAT322SAT322TSAT318SAT323TSAT318TSCSAT323TSCSAT318T
Excavator
345B II349D L324D324E375-A L320D2336D2 L323F374F L322C385C FS324E LN345B345C345D548349F L385C L325D L317315558313320GX374D L323F OEM336F L XE323E LN314E CROTHER330C FM326F320 GX538349D336E L320 GC325C349E325D336E H349F325F340F345B L329D LN336F LN XEM325D MH318D2 L324E L312E L330 GC323D L313F L326D2 L385B385C345D L320D320E314E LCR365C L323E SA345B II MH323F L317 GC336D2 L XE365C349F LXE325D FM LL312F GC390D390F336E LNH315 GC336D LN349E L VG349 GC320E L325D FM320D GC349D2323D2 L330C L336D2568 FM320D FM352 UHD340313 GX349345313 GC324D FM349D2 L352350355318F L320326325323329E L330335336333329D329E323 GX318D2330C LN323 GC395325D MH313F LGC320D2 L324D LN374329D2330C MH345C MH326F LN345 GC316F L312EFM538312F336D336E336F333 GC326D LFM548335F336F XE349E L330D2325C L3101352F XE VG330D FM336 MHPU320D2 GC320D2 FM316F352F-VGM325C365C L MH326F L336D LFM558FM568324D L313F330GC320E RR352F324D FM LL320E LRR323F LN336F L374F345C L318 GC323D3336D2 GC330D2 L323D2314F CR336F LNXE313F GC323GC323E L336F LN329E LN320E LN330F330C330D390F LM325D L MH336E LN336E LH316 GC336D2 LXE323F SAMH3295316 GX340D2 L313D2 GC320D LMH3040390D L340MHPU340F L UHD326 GC326D2320F L313D2-GC313D2326GC330F LN330D L350 OEM318E L330D MH336 GC328D LCR329D L340F L LRE325F LCR330D LN568 FM LL318F345D L VG340D L311F LRR330F L329F L336D2 XE335F LCR312 GX312 GC385C L MH375-A316E L315F LCR329D2 L
Shovel
6040
Multi Terrain Loader
297D2 XHP287D297D2297D XHP277D297D
Compact Track Loader
279D3299D279D299D3299D2299D XHP289D289D3299D2 XHP299D3 XE
Rotary Mixer
RM800RM500B
Work Tool
GB120
Marine Powertrain
C12
Combine Harvester
460
Petroleum Engine
C9C73512C15C13C18C11C273126B2016C323516CC280-123512E3512C3512B
Petroleum Transmission
TH55-E70CX35-P800CX48-P2300TH48-E80TH48-E70TH55FT-E90CX48TH53-E60CX31-P600
Soil Compactor
825815B825H825K825C815F II
Petroleum Gen Set
C27C15C18C32
Wheel Loader
982XE988 XE966 XE962H986H962L986K962K962M980XE988G988H988K966D966F966E966H966L966K966M962966972966 GC972 XE986980982950G II988995990993992988K XE950982 XE980 XE980K HLG990K972M XE938G II993K992K972XE994F994D994K994H972H972K972M972L988GC950H950K950M950L962G II966XE966F II962M Z950M Z966K XE966M XE980C980F980H980G980L980K980M982M
Forwarder
584584HD
Articulated Truck
D400E II725C2740 GC730C725740735C735B745730735 OEM735725C730C2730 EJECTOR740C740B745C
Wheeled Excavator
W345C MHM315M330DM325C MHM315GCMH3040W345B II
Pneumatic Compactor
CW12
Engine - Industrial
3406B3406C3516B
Industrial Engine
31263126B3516C-12C-15C-10C-163508C7C9C3.6C32C27C183456C9.33176C3176B34063516B3516C3406E3406B3406C3512EC9.3B3196CG137-08C-9C11C13C15
Wheel Scraper
621E621F623F623E627G627F627E631G657G657E637K637E637G
Quarry Truck
777E775D773E771D771C772G770G
Spray Ar
CAT WDS
Gas Engine
G3512BG3512JG3612G3616G3608G3516JG3408G3406G3516BG3520BG3520JG3508JCG137-12G3508BG3512G3516G3508
Tractor
784C784B776D776C
Blade
GB124
Pumper
SBF214HT400CPT372SPF743SPF343CSUF557
Shovel Logger
345C
Transmission-Onhighway
CX35CX31
Power Module
OEM POWERPM3456TR43-C18LC18TR43TR43-E44
Site Prep Tractor
586C2864C
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E796 AC794 AC773GC798 AC785D789G789D772770793D777775773793F789785793798
Oem Solutions
TR35E44-C9.3BL3412C
Motor Grader
135H120M 2140K 2140M 3140M 212M 3 AWD160M 3 AWD24M160K160M140M 3 AWD14M-3120H24161418120M120K120 GC140M140K140G12M 312M 2140 GC160M 2160M 318M316M16014L15014M14016GC12M12K14M312016M3120K 2
Hydraulic Shovel
602060186015604060306030 T46030 T26020B6015B6015 FS6060
Knuckleboom Loader
559C559D2384D2384C579C579D2484D2484C
Marine Engine
3196C4.4C32 MARINEC9C7C-12C18C12C153406B3406C3406EC1403516C3516E3512C3512EC280-16C280-12C32B3126BC7.1C32C9.3361636123508CC175-16C280-6C280-8
Log Loadr Forst Mach
558
Expanded Mining Products
LD350
Front Shovel
385C50805090B
Engine - Generator Set
3508B
Petroleum Package
TH48-E80TH48-E70CX35-P8003508TH55CX31-C11ICX31-C9ICX31-C15ITH31-C9PTH31-C9TTH31-C9ICX31-C13ICX31-P600-C18TH35-C11ICX31-C18ITH35-C13TCX35-C18ICX31CX31-P600
Reclaimer Mixer
RM400RM800RM500BRM-300RM-250C
Engine
C175-16C32 MARINE3512E3512CG3516J3516C3516EG3406G36123126EC15C18C9 INDUSTRIAL3508PETROLC13BC32BC32B INDUSTRIALG3520G3520J3512PETROLC9.3C27 INDUSTRIAL
Locomotive Engine
C183612C175-16C175-20
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310PM-200PM-201PM-102
Gen Set Engine
3406C3406E3406B36083606C13GENSET345636163126BPOWER SYSG3520C15 GEN SEC-123508C280-16
Transmission
TA22CX31 HTCX31-P300CX31
Combine
470465460
Rotary/Track Drills
MD5150CMD6290MD5125
Skid Steer Loader
289D3272D XHP272D272D3272D2246D3272D3 XE279D3272D2 XHP262D262D3246D
Wheel Feller Buncher
573C553C2570C563C2470C5732670C
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Generator
SR4BXQ330SR500XQP500XQP550SR4SR5LC51XX
Truck Engine
C-18C-15C-163126B3126E3126C7C93406E3406C3406BC-9C11C13C16C15C18
Wheel Tractor-Scraper
627623621637632631623K LRC631K637K627K LRC623K621K627K657651
Track Skidder
527517D5HTSK IID4HTSK III
Wheel Skidder
518C535C545C528B525C530B
Underground Articulated Truck
AD22
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
FM528 LL538548558568FM528
Towed Scraper
TS185TS225
Wheel Tractor
623G623H623E623F621E621F621G621H627G627H627E627F633E II651E631K631D631E631G621K OEM651657E633D657G637G637D637E637K
Hex Based Spl Solution
320E352F OEM330F OEM
Track Loader
973C953D953K973953
Wheel Dozer
854K834G834H834K844K834844854824H824C824K814F II824
Landfill Compactor
836826816F II826C826H826K836H836G836K
Ag Transmission
TA22-M4WDTA19-M4WD
Telehandler
TL1055DTH357DTH3510TH3510DTL943TH357TL1055TH408DTL1255TL943DTL642TL642DTH408TH306DTL1255D
Soil Stabilizer
SS-250BSS-250
Underground Art Truck
AD45BAD55AD63AD30AD45AD22
Load Haul Dump
R1600GR1600HR1600R2900R2900 XER1700GR3000HR2900GOTHERR1700R1700 XE
Reman Engine
3406E
Material Handler
MH3250MH3260MH3032MH3040MH3049MH3050MH3295MH3059M325D L MHM325D MH
Rotary Cutter
RC7RC20
Track-Type Tractor
D10D11D8 GCD6TD6ND7ED6 XED7R XRD6T LGPD6GCD6T XWD6T XLD8GCD7RD8TD8RD8ND9TD9RD6T XW PATD7E LGPD6XED9 GCD4H IIID9D4D6D5D8D7D10ND10RD10TD11TD7R LGPD6T LGPPATD10T2D8R IID6T XL PATD4H XL
Asphalt Paver
AP1055AP655BG-260DAP600AP500FAP655FAP-755BG1000EBG-2455DAP-1000EAP-1000DAP-1000FAP500AP555FAP655F LAP600FAP-1055FAP-1055DAP-1055EAP555AP1000
Marine Auxiliary
3516C3512C3512BC323608
Pipelayer
587T587RPL83PL87PL72583T
Mining Excavator
5230B
Vibratory Compactor
CB-534DCB-564D
Mobile Hyd Power Unit
330D L329D L365C L390F330D2349D L330FMHPU385C L329E336D L330 MHPU349E L HVG325C349E325DC7.1345D345C336E HVG324D LN349D2345C L385C350MHPU352FMHPU323F OEM336FMHPU340D2 L325D LTH43-C18336F336D336E330F330D330C
Power Package
G3406C7
Generator Set
DE1400DE500G3520G3516G3512D1500XQ1140D500GCC13GENSETDE605GCDG500D400GC35163512DE660GCC18 GEN SEXQ425D1250DE600SGCD550GCD1000D600 GC3508BC9D450GCDE1250SD350GCXQP300C18 I6XQP310DE450SGCG3406C13 XQ375DE630C18 GENSETC13 XQ350DG400DE450GCC15 GENSETC32 GEN SETDE715GCC18C15C13C32 GENSETC15 I6DE550GC3456DG450C9.3DE1500DE400SGCC18 GEN SETC9 GEN SETDG350C27DE350SGCXQ330C32D800C15 GEN SEDE400GCC175-20DE500SGCC175-163512C3512BDE500GC3406C3406E3516C3516B3516E
Ejector Truck
730C740B730C2 EJ740730
Forest Products
OTHER
Combat Vehicle Engine
C13
Road Reclaimer
RM800RR-250BRM400RM600RM500BRM500RR-250
Challenger
95EMT865MT855MT845MT835MTC855MTC865MTC835MTC845
Engine - Machine
3516CC9C27C4.4C-9
Truck
773G LRC793F XQ775G793F OEM775E777C777D777G777F775G OEM785789797770G795F XQ793D793B793C793F772G773E773D773G797F797B772770775G LRC794 AC793F CMD772G OEM789C789D789B770G OEM769D769C785G773G OEM785C785D785B795F AC793F ACMT4400D AC
View More
Integrated Toolcarrier
IT62HIT62G IIIT38G II
Warranty Information
Return Policy
Parts diagram for 238-5084
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
238-5084238-5084
214-7568214-7568
228-7093228-7093
View All Parts
Frequently bought together
238-5084
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
228-7093
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
238-5082
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
238-5080
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 238-5084
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 238-5084

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 238-5084

Units of Measure

USMetric
Cross Section Diameter (mm): 2.95
Cross Section Diameter (in): 0.116
Inside Diameter (mm): 29.74
Inside Diameter (in): 1.171
Material: FKM - Fluoroelastomer,FKM (90),FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Fitting Size (in): 1-5/16 – 12
Polymer: FKM (Fluorocarbon)
Material Hardness: 90A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
O-Ring Type: Straight Thread O-ring (STOR)
Dash Size: 916
View More
Compatible Models for part number 238-5084

INTEGRATED TOOLCARRIER

IT62H IT62G II IT38G II

POWER PACK

C18

MINI HYD EXCAVATOR

307.5 308 309 306 310

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

2290 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

HARVESTER HEAD

SAT223 SAT223T SAT422DB SAT322TSC SAT323 SAT322 SAT322T SAT318 SAT323T SAT318TSC SAT323TSC SAT318T

EXCAVATOR

345B II 349D L 324D 324E 375-A L 320D2 336D2 L 323F 374F L 322C 385C FS 324E LN 345B 345C 345D 548 349F L 385C L 325D L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 323E LN 314E CR OTHER 330C FM 326F 320 GX 538 349D 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 329D LN 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 323D L 313F L 326D2 L 385B 385C 345D L 320D 320E 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 349F LXE 325D FM LL 312F GC 390D 390F 336E LNH 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 349D2 323D2 L 330C L 336D2 568 FM 320D FM 352 UHD 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 325 323 329E L 330 335 336 333 329D 329E 323 GX 318D2 330C LN 323 GC 395 325D MH 313F LGC 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 316F L 312E FM538 312F 336D 336E 336F 333 GC 326D L FM548 335F 336F XE 349E L 330D2 325C L 3101 352F XE VG 330D FM 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG M325C 365C L MH 326F L 336D L FM558 FM568 324D L 313F 330GC 320E RR 352F 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 318 GC 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330C 330D 390F L M325D L MH 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 340MHPU 340F L UHD 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 330D LN 568 FM LL 318F 345D L VG 340D L 311F LRR 330F L 329F L 336D2 XE 335F LCR 312 GX 312 GC 385C L MH 375-A 316E L 315F LCR 329D2 L

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 287D 297D2 297D XHP 277D 297D

COMPACT TRACK LOADER

279D3 299D 279D 299D3 299D2 299D XHP 289D 289D3 299D2 XHP 299D3 XE

ROTARY MIXER

RM800 RM500B

WORK TOOL

GB120

MARINE POWERTRAIN

C12

COMBINE HARVESTER

460

PETROLEUM ENGINE

C9 C7 3512 C15 C13 C18 C11 C27 3126B 2016 C32 3516C C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 CX35-P800 CX48-P2300 TH48-E80 TH48-E70 TH55FT-E90 CX48 TH53-E60 CX31-P600

SOIL COMPACTOR

825 815B 825H 825K 825C 815F II

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

982XE 988 XE 966 XE 962H 986H 962L 986K 962K 962M 980XE 988G 988H 988K 966D 966F 966E 966H 966L 966K 966M 962 966 972 966 GC 972 XE 986 980 982 950G II 988 995 990 993 992 988K XE 950 982 XE 980 XE 980K HLG 990K 972M XE 938G II 993K 992K 972XE 994F 994D 994K 994H 972H 972K 972M 972L 988GC 950H 950K 950M 950L 962G II 966XE 966F II 962M Z 950M Z 966K XE 966M XE 980C 980F 980H 980G 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

D400E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

W345C MH M315 M330D M325C MH M315GC MH3040 W345B II

PNEUMATIC COMPACTOR

CW12

ENGINE - INDUSTRIAL

3406B 3406C 3516B

INDUSTRIAL ENGINE

3126 3126B 3516 C-12 C-15 C-10 C-16 3508 C7 C9 C3.6 C32 C27 C18 3456 C9.3 3176C 3176B 3406 3516B 3516C 3406E 3406B 3406C 3512E C9.3B 3196 CG137-08 C-9 C11 C13 C15

WHEEL SCRAPER

621E 621F 623F 623E 627G 627F 627E 631G 657G 657E 637K 637E 637G

QUARRY TRUCK

777E 775D 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3512B G3512J G3612 G3616 G3608 G3516J G3408 G3406 G3516B G3520B G3520J G3508J CG137-12 G3508B G3512 G3516 G3508

TRACTOR

784C 784B 776D 776C

BLADE

GB124

PUMPER

SBF214 HT400 CPT372 SPF743 SPF343C SUF557

SHOVEL LOGGER

345C

TRANSMISSION-ONHIGHWAY

CX35 CX31

POWER MODULE

OEM POWER PM3456 TR43-C18L C18 TR43 TR43-E44

SITE PREP TRACTOR

586C 2864C

LOAD, HAUL, DUMP

R1700K

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 14M-3 120H 24 16 14 18 120M 120K 120 GC 140M 140K 140G 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 12M 12K 14M3 120 16M3 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6060

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

3196 C4.4 C32 MARINE C9 C7 C-12 C18 C12 C15 3406B 3406C 3406E C140 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3126B C7.1 C32 C9.3 3616 3612 3508C C175-16 C280-6 C280-8

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I CX31-P600- C18 TH35-C11I CX31-C18I TH35-C13T CX35-C18I CX31 CX31-P600

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-250C

ENGINE

C175-16 C32 MARINE 3512E 3512C G3516J 3516C 3516E G3406 G3612 3126E C15 C18 C9 INDUSTRIAL 3508PETROL C13B C32B C32B INDUSTRIAL G3520 G3520J 3512PETROL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 3612 C175-16 C175-20

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200 PM-201 PM-102

GEN SET ENGINE

3406C 3406E 3406B 3608 3606 C13GENSET 3456 3616 3126B POWER SYS G3520 C15 GEN SE C-12 3508 C280-16

TRANSMISSION

TA22 CX31 HT CX31-P300 CX31

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5150C MD6290 MD5125

SKID STEER LOADER

289D3 272D XHP 272D 272D3 272D2 246D3 272D3 XE 279D3 272D2 XHP 262D 262D3 246D

WHEEL FELLER BUNCHER

573C 553C 2570C 563C 2470C 573 2670C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

GENERATOR

SR4B XQ330 SR500 XQP500 XQP550 SR4 SR5 LC51XX

TRUCK ENGINE

C-18 C-15 C-16 3126B 3126E 3126 C7 C9 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 517 D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535C 545C 528B 525C 530B

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

TOWED SCRAPER

TS185 TS225

WHEEL TRACTOR

623G 623H 623E 623F 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651E 631K 631D 631E 631G 621K OEM 651 657E 633D 657G 637G 637D 637E 637K

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 953D 953K 973 953

WHEEL DOZER

854K 834G 834H 834K 844K 834 844 854 824H 824C 824K 814F II 824

LANDFILL COMPACTOR

836 826 816F II 826C 826H 826K 836H 836G 836K

AG TRANSMISSION

TA22-M4WD TA19-M4WD

TELEHANDLER

TL1055D TH357D TH3510 TH3510D TL943 TH357 TL1055 TH408D TL1255 TL943D TL642 TL642D TH408 TH306D TL1255D

SOIL STABILIZER

SS-250B SS-250

UNDERGROUND ART TRUCK

AD45B AD55 AD63 AD30 AD45 AD22

LOAD HAUL DUMP

R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G OTHER R1700 R1700 XE

REMAN ENGINE

3406E

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH

ROTARY CUTTER

RC7 RC20

TRACK-TYPE TRACTOR

D10 D11 D8 GC D6T D6N D7E D6 XE D7R XR D6T LGP D6GC D6T XW D6T XL D8GC D7R D8T D8R D8N D9T D9R D6T XW PAT D7E LGP D6XE D9 GC D4H III D9 D4 D6 D5 D8 D7 D10N D10R D10T D11T D7R LGP D6T LGPPAT D10T2 D8R II D6T XL PAT D4H XL

ASPHALT PAVER

AP1055 AP655 BG-260D AP600 AP500F AP655F AP-755 BG1000E BG-2455D AP-1000E AP-1000D AP-1000F AP500 AP555F AP655F L AP600F AP-1055F AP-1055D AP-1055E AP555 AP1000

MARINE AUXILIARY

3516C 3512C 3512B C32 3608

PIPELAYER

587T 587R PL83 PL87 PL72 583T

MINING EXCAVATOR

5230B

VIBRATORY COMPACTOR

CB-534D CB-564D

MOBILE HYD POWER UNIT

330D L 329D L 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330F 330D 330C

POWER PACKAGE

G3406 C7

GENERATOR SET

DE1400 DE500 G3520 G3516 G3512 D1500 XQ1140 D500GC C13GENSET DE605GC DG500 D400GC 3516 3512 DE660GC C18 GEN SE XQ425 D1250 DE600SGC D550GC D1000 D600 GC 3508B C9 D450GC DE1250S D350GC XQP300 C18 I6 XQP310 DE450SGC G3406 C13 XQ375 DE630 C18 GENSET C13 XQ350 DG400 DE450GC C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC 3456 DG450 C9.3 DE1500 DE400SGC C18 GEN SET C9 GEN SET DG350 C27 DE350SGC XQ330 C32 D800 C15 GEN SE DE400GC C175-20 DE500SGC C175-16 3512C 3512B DE500GC 3406C 3406E 3516C 3516B 3516E

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM500B RM500 RR-250

CHALLENGER

95E MT865 MT855 MT845 MT835 MTC855 MTC865 MTC835 MTC845

ENGINE - MACHINE

3516C C9 C27 C4.4 C-9

TRUCK

773G LRC 793F XQ 775G 793F OEM 775E 777C 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 797B 772 770 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

View More
Related parts
271-0460
271-0460: Straight Thread O-Ring Seal Kit (90A FKM)
Contact Dealer
610-1946
610-1946: O-Ring Seal Kit; Fittings, STOR
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert