10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsPlugs238-5508: Orifice Screen Plug
Home
Hoses & TubesCaps & PlugsPlugs
238-5508: Orifice Screen Plug
238-5508: Orifice Screen Plug

Cat® Orifice Screen Plug used in Transmission Control Valve

Brand: Cat

Product Images
238-5508: Orifice Screen Plug
238-5508: Orifice Screen Plug
238-5508: Orifice Screen Plug
238-5508: Orifice Screen Plug
238-5508: Orifice Screen Plug

Cat® Orifice Screen Plug used in Transmission Control Valve

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement orifice plug assembly for selector and pressure control valves used in Cat transmission control groups.

Attributes:
• Outside Diameter: 13.5 mm (0.53 in)
• Length: 25.63 mm (1 in)
• Assembly includes orifice screen and seal
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement orifice plug assembly for selector and pressure control valves used in Cat transmission control groups.

Attributes:
• Outside Diameter: 13.5 mm (0.53 in)
• Length: 25.63 mm (1 in)
• Assembly includes orifice screen and seal
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Plastic
Outside Diameter (mm): 13.5
Length (mm): 25.63
Outside Diameter (in): 0.53
Length (in): 1
Units of MeasureUSMetric
Material Description: Plastic
Outside Diameter (mm): 13.5
Length (mm): 25.63
View More
Compatible Models
Compatible Models
Power Module
TR43-C18LTR43TR43-E44
Load Haul Dump
R3000HR2900GR2900
Wheel Dozer
844854G854K854844H844K
Winch
59N59L58L58
Oem Solutions
3412C
Motor Grader
24H
Track Skidder
527D5HTSK IID4HTSK III517
Wheel Loader
993K988F992D992C992G992K988F II990 II994F994D994K994H995990K994990H990993992
Track-Type Tractor
D6H XLD7RD5C IIID8RD6GCD8LD8GCD10RD8ND6R STDD11D7R LGPD8 GCD5MD9RD11RD11TD9ND6R XLD9 GCD4H IIID6RD6MD7R XRD4H XL
Transmission
TR53
Ripper
98
Pipelayer
583R587R578589561M
Industrial Engine
C9.3B
Powertrain
TR43M44-C13BTR43E44-C13BL
Engine - Generator Set
3508B
Bulldozer
8S9U9SU8A
View More
Power Module
TR43-C18LTR43TR43-E44
Warranty Information
Return Policy
Parts diagram for 238-5508
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
238-5508238-5508
6F-66736F-6673
6V-39656V-3965
View All Parts
Frequently bought together
238-5508
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6F-6673
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-3965
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-0852
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8M-4432
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 238-5508
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 238-5508

Description:
Replacement orifice plug assembly for selector and pressure control valves used in Cat transmission control groups.

Attributes:
• Outside Diameter: 13.5 mm (0.53 in)
• Length: 25.63 mm (1 in)
• Assembly includes orifice screen and seal
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 238-5508

Units of Measure

USMetric
Material Description: Plastic
Outside Diameter (mm): 13.5
Length (mm): 25.63
Outside Diameter (in): 0.53
Length (in): 1
View More
Compatible Models for part number 238-5508

POWER MODULE

TR43-C18L TR43 TR43-E44

LOAD HAUL DUMP

R3000H R2900G R2900

WHEEL DOZER

844 854G 854K 854 844H 844K

WINCH

59N 59L 58L 58

OEM SOLUTIONS

3412C

MOTOR GRADER

24H

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

WHEEL LOADER

993K 988F 992D 992C 992G 992K 988F II 990 II 994F 994D 994K 994H 995 990K 994 990H 990 993 992

TRACK-TYPE TRACTOR

D6H XL D7R D5C III D8R D6GC D8L D8GC D10R D8N D6R STD D11 D7R LGP D8 GC D5M D9R D11R D11T D9N D6R XL D9 GC D4H III D6R D6M D7R XR D4H XL

TRANSMISSION

TR53

RIPPER

9 8

PIPELAYER

583R 587R 578 589 561M

INDUSTRIAL ENGINE

C9.3B

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

ENGINE - GENERATOR SET

3508B

BULLDOZER

8S 9U 9SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert