10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home254-1455: Hammer Tool Chisel
Home254-1455: Hammer Tool Chisel
254-1455: Hammer Tool Chisel

Cat® 580 mm LongTool Chisel for a hydraulic hammer

Brand: Cat

Product Images
254-1455: Hammer Tool Chisel
254-1455: Hammer Tool Chisel
254-1455: Hammer Tool Chisel
254-1455: Hammer Tool Chisel
254-1455: Hammer Tool Chisel

Cat® 580 mm LongTool Chisel for a hydraulic hammer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Offering unparalleled manufacturing precision, Cat® tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

The Rock Chisel tip incorporates a flat bottom design that is used for general excavation where a square cut is required for footing and steam walls or a clean trench floor is needed. It provides excellent performance in applications with moderate impact and high abrasion. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.

Attributes:
• Long, symmetric, top and bottom self-sharpening cavities
• Good strength, penetration and wear material
• Tool Length: 580 mm (22.83 in)
• Working Length: 330 mm (12.99 in)
• Diameter: 65 mm (2.56 in)
• Material: Hardened Steel

Applications:
• General excavation and loading
• Low to moderate impact and abrasion

Compatible Model:
Work Tool
H65DS

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Offering unparalleled manufacturing precision, Cat® tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

The Rock Chisel tip incorporates a flat bottom design that is used for general excavation where a square cut is required for footing and steam walls or a clean trench floor is needed. It provides excellent performance in applications with moderate impact and high abrasion. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.

Attributes:
• Long, symmetric, top and bottom self-sharpening cavities
• Good strength, penetration and wear material
• Tool Length: 580 mm (22.83 in)
• Working Length: 330 mm (12.99 in)
• Diameter: 65 mm (2.56 in)
• Material: Hardened Steel

Applications:
• General excavation and loading
• Low to moderate impact and abrasion

Compatible Model:
Work Tool
H65DS

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 2.56
Length (in): 22.83
Length (mm): 580
Material Description: Steel
Diameter (mm): 65
Units of MeasureUSMetric
Diameter (in): 2.56
Length (in): 22.83
Length (mm): 580
View More
Compatible Models
Compatible Models
Hammer
H65DS
View More
Hammer
H65DS
Warranty Information
Return Policy
Parts diagram for 254-1455
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 254-1455
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 254-1455

Description:
Offering unparalleled manufacturing precision, Cat® tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

The Rock Chisel tip incorporates a flat bottom design that is used for general excavation where a square cut is required for footing and steam walls or a clean trench floor is needed. It provides excellent performance in applications with moderate impact and high abrasion. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand.

Attributes:
• Long, symmetric, top and bottom self-sharpening cavities
• Good strength, penetration and wear material
• Tool Length: 580 mm (22.83 in)
• Working Length: 330 mm (12.99 in)
• Diameter: 65 mm (2.56 in)
• Material: Hardened Steel

Applications:
• General excavation and loading
• Low to moderate impact and abrasion

Compatible Model:
Work Tool
H65DS

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 254-1455

Units of Measure

USMetric
Diameter (in): 2.56
Length (in): 22.83
Length (mm): 580
Material Description: Steel
Diameter (mm): 65
View More
Compatible Models for part number 254-1455

HAMMER

H65DS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert