10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsTrenchers261-8560: T109 Hydraulic Side Shift, Combo Chain
Home
AttachmentsTrenchers
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Brand: Cat

Product Images
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain
261-8560: T109 Hydraulic Side Shift, Combo Chain

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Trenchers are designed for cutting narrow straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe. Trenchers are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance.

Cat® Trenchers are designed for cutting narrow straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe. Trenchers are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance.

Specifications
Specifications
Units of MeasureUSMetric
Standard Boom Length: 914 mm
Standard Boom Length: 36 in
Cutting Width: 6 in
Cutting Width: 152 mm
Chain Type: Combo
Required Hydraulics: Standard Flow
Overall Width: 1426 mm
Overall Width: 56.1 in
Overall Length: 2348 mm
Overall Length: 92.4 in
Weight: 1099 lb
Weight: 498.5 kg
Overall Height: 786 mm
Overall Height: 30.9 in
Optimal Hydraulic Flow: 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Drive Shaft Speed at Maximum Flow: 203 rpm
Side Shift Travel: 419 mm
Side Shift Travel: 16.5 in
Maximum Auger Clearance: 534 mm
Maximum Auger Clearance: 21 in
Spoil Auger Diameter: 457 mm
Spoil Auger Diameter: 18 in
Optional Cutting Widths: 203, 254, 305 mm (8, 10, 12 in)
Units of MeasureUSMetric
Standard Boom Length: 914 mm
Standard Boom Length: 36 in
Cutting Width: 6 in
View More
Compatible Models
Compatible Models
Trencher
T109T6B
View More
Trencher
T109T6B
Warranty Information
Return Policy
Parts diagram for 261-8560
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 261-8560
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 261-8560

Cat® Trenchers are designed for cutting narrow straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe. Trenchers are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance.

View More
Specifications for part number 261-8560

Units of Measure

USMetric
Standard Boom Length: 914 mm
Standard Boom Length: 36 in
Cutting Width: 6 in
Cutting Width: 152 mm
Chain Type: Combo
Required Hydraulics: Standard Flow
Overall Width: 1426 mm
Overall Width: 56.1 in
Overall Length: 2348 mm
Overall Length: 92.4 in
Weight: 1099 lb
Weight: 498.5 kg
Overall Height: 786 mm
Overall Height: 30.9 in
Optimal Hydraulic Flow: 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Drive Shaft Speed at Maximum Flow: 203 rpm
Side Shift Travel: 419 mm
Side Shift Travel: 16.5 in
Maximum Auger Clearance: 534 mm
Maximum Auger Clearance: 21 in
Spoil Auger Diameter: 457 mm
Spoil Auger Diameter: 18 in
Optional Cutting Widths: 203, 254, 305 mm (8, 10, 12 in)
View More
Compatible Models for part number 261-8560

TRENCHER

T109 T6B

View More
Related parts
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Contact Dealer
285-6115
285-6115: 1829 mm (72 in)
Contact Dealer
264-9400
264-9400: BR118
Contact Dealer
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Contact Dealer
479-8086
479-8086: 3.05 m (10 ft)
Contact Dealer
219-7706
219-7706: A41, Skid Steer Coupler
Contact Dealer
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Contact Dealer
493-2259
493-2259: BU118
Contact Dealer
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert