10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Insulation265-8375: Insulation
Home
CabsCab InteriorCab Insulation
265-8375: Insulation
265-8375: Insulation

Cat® Insulation (Fender)

Brand: Cat

Product Images
265-8375: Insulation
265-8375: Insulation
265-8375: Insulation
265-8375: Insulation
265-8375: Insulation

Cat® Insulation (Fender)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Material: Polyurethane foam
• Type: Open cell foam
• Material thickness: 25.4 mm (1 in)
• Thermal and vibration resistance
• Fuel, oil and water resistant
• Designed for use in operator station

Application:
Cat sound suppression components are used in heavy-duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Tris(1,3-dichloro-2-propyl) phosphate (TDCPP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Material: Polyurethane foam
• Type: Open cell foam
• Material thickness: 25.4 mm (1 in)
• Thermal and vibration resistance
• Fuel, oil and water resistant
• Designed for use in operator station

Application:
Cat sound suppression components are used in heavy-duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

Warning:This product can expose you to chemicals including Tris(1,3-dichloro-2-propyl) phosphate (TDCPP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 1.18
Material: Acrylic Adhesive,Acoustical Insulation
Overall Width (mm): 30
Overall Length (in): 13.58
Thickness (in): 1
Overall Length (mm): 345
Thickness (mm): 25.4
Units of MeasureUSMetric
Overall Width (in): 1.18
Material: Acrylic Adhesive,Acoustical Insulation
Overall Width (mm): 30
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
304E2 CR303.5E2 CR304E2303.5E2304.5E2
View More
Mini Hyd Excavator
304E2 CR303.5E2 CR304E2303.5E2304.5E2
Warranty Information
Return Policy
Parts diagram for 265-8375
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 265-8375
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 265-8375

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Material: Polyurethane foam
• Type: Open cell foam
• Material thickness: 25.4 mm (1 in)
• Thermal and vibration resistance
• Fuel, oil and water resistant
• Designed for use in operator station

Application:
Cat sound suppression components are used in heavy-duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

View More
Warning:This product can expose you to chemicals including Tris(1,3-dichloro-2-propyl) phosphate (TDCPP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 265-8375

Units of Measure

USMetric
Overall Width (in): 1.18
Material: Acrylic Adhesive,Acoustical Insulation
Overall Width (mm): 30
Overall Length (in): 13.58
Thickness (in): 1
Overall Length (mm): 345
Thickness (mm): 25.4
View More
Compatible Models for part number 265-8375

MINI HYD EXCAVATOR

304E2 CR 303.5E2 CR 304E2 303.5E2 304.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert