Description: Cat Machine Linkage Sleeve Bearings support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Application: Cat Sleeve Bearings are designed for conditions that demand durability and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Machine Linkage Sleeve Bearings support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Application: Cat Sleeve Bearings are designed for conditions that demand durability and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Holes: No
Outer Diameter (mm): 60.17
External Groove: No
Outer Diameter (in): 2.37
Inner Diameter (mm): 50.24
Inside Diameter (in): 1.98
Inside Diameter (mm): 50.238
Inner Diameter (in): 1.98
Internal Groove: No
Length (mm): 50
Length (in): 1.97
Material Description: Steel
Material: Powdered Metal,Powder Metal Steel,Alloy Steel
Outside Diameter (in): 2.37
Type: STRAIGHT SLEEVE
Outside Diameter (mm): 60.166
Approx. Weight (kg): 0.28
Overall Length (in): 1.97
Approx. Weight (lb): 0.61
Overall Length (mm): 50
Units of MeasureUSMetric
Cross Holes: No
Outer Diameter (mm): 60.17
External Groove: No
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
Description: Cat Machine Linkage Sleeve Bearings support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.
Application: Cat Sleeve Bearings are designed for conditions that demand durability and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 265-8724
Units of Measure
USMetric
Cross Holes: No
Outer Diameter (mm): 60.17
External Groove: No
Outer Diameter (in): 2.37
Inner Diameter (mm): 50.24
Inside Diameter (in): 1.98
Inside Diameter (mm): 50.238
Inner Diameter (in): 1.98
Internal Groove: No
Length (mm): 50
Length (in): 1.97
Material Description: Steel
Material: Powdered Metal,Powder Metal Steel,Alloy Steel
Outside Diameter (in): 2.37
Type: STRAIGHT SLEEVE
Outside Diameter (mm): 60.166
Approx. Weight (kg): 0.28
Overall Length (in): 1.97
Approx. Weight (lb): 0.61
Overall Length (mm): 50
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.