10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsBuckets - Skid Steer Loader279-5376: 2036 mm (80 in) , Base Edge
Home
AttachmentsBuckets - Skid Steer Loader
279-5376: 2036 mm (80 in) , Base Edge
279-5376: 2036 mm (80 in) , Base Edge

Note: Removing all SSL buckets that have base edge only (except Low Profile Buckets).Used to dig, load, carry, level, dump and grade in a variety of applications.

Brand: Cat

Product Images
279-5376: 2036 mm (80 in) , Base Edge
279-5376: 2036 mm (80 in) , Base Edge
279-5376: 2036 mm (80 in) , Base Edge
279-5376: 2036 mm (80 in) , Base Edge
279-5376: 2036 mm (80 in) , Base Edge
279-5376: 2036 mm (80 in) , Base Edge
279-5376: 2036 mm (80 in) , Base Edge
279-5376: 2036 mm (80 in) , Base Edge

Note: Removing all SSL buckets that have base edge only (except Low Profile Buckets).Used to dig, load, carry, level, dump and grade in a variety of applications.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® General Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all-purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® General Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all-purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width: 2036 mm
Width: 80.2 in
Capacity: 0.48 m³
Capacity: 0.63 yd³
Weight: 544.5 lb
Weight: 247 kg
Height: 16.8 in
Height: 426 mm
Length: 708 mm
Length: 27.9 in
Base Edge Thickness: 0.75 in
Base Edge Thickness: 19 mm
Interface Type: Skid Steer Coupler
Units of MeasureUSMetric
Width: 2036 mm
Width: 80.2 in
Capacity: 0.48 m³
View More
Compatible Models
Compatible Models
Multi Terrain Loader
267277B277D277C257297D2257D3297D XHP287267B277257B3257D257B297D297C247247B3287C287B247B287D297D2 XHP
Compact Track Loader
249D289D289C279D3249D3259D299D299C259B3299D2 XHP289D3255259D3265299D XHP239D279D279C239D3299D3 XE299D3299D2
Mini Hyd Excavator
304.5E2
Skid Steer Loader
242B3226B226D262D3252B272D XHP242D3246D3226B3216B268B216256C252B3242B242D228226272D3 XE272D3272D2226D3246B246D246C236232250236B3279D3232B232D272C272D248246242262260248B236B236D252232D3236D3216B3262B262D262C272D2 XHP265
View More
Multi Terrain Loader
267277B277D277C257297D2257D3297D XHP287267B277257B3257D257B297D297C247247B3287C287B247B287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 279-5376
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
279-5376279-5376
135-9397135-9397
132-4720132-4720
View All Parts
Frequently bought together
279-5376
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
135-9397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
132-4720
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
110-6326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
110-6331
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
345-6511
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 279-5376
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 279-5376

Cat® General Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all-purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 279-5376

Units of Measure

USMetric
Width: 2036 mm
Width: 80.2 in
Capacity: 0.48 m³
Capacity: 0.63 yd³
Weight: 544.5 lb
Weight: 247 kg
Height: 16.8 in
Height: 426 mm
Length: 708 mm
Length: 27.9 in
Base Edge Thickness: 0.75 in
Base Edge Thickness: 19 mm
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 279-5376

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 267B 277 257B3 257D 257B 297D 297C 247 247B3 287C 287B 247B 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279D3 249D3 259D 299D 299C 259B3 299D2 XHP 289D3 255 259D3 265 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

MINI HYD EXCAVATOR

304.5E2

SKID STEER LOADER

242B3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 268B 216 256C 252B3 242B 242D 228 226 272D3 XE 272D3 272D2 226D3 246B 246D 246C 236 232 250 236B3 279D3 232B 232D 272C 272D 248 246 242 262 260 248B 236B 236D 252 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 265

View More
Related parts
177-1990
177-1990: 2134 mm (84 in)
Contact Dealer
489-2200
489-2200: MB250
Contact Dealer
479-8086
479-8086: 3.05 m (10 ft)
Contact Dealer
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Contact Dealer
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Contact Dealer
489-2001
489-2001: BB121
Contact Dealer
219-7706
219-7706: A41, Skid Steer Coupler
Contact Dealer
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Contact Dealer
493-2259
493-2259: BU118
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert