Description: Clevis pin w/Crosse Hole is a solid cylindrical pin with a cylindrical head on one end with chamfered point and drilled hole for a cotter pin on the headless end. It is designed for use with clevis pins. Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Clevis pin w/Crosse Hole is a solid cylindrical pin with a cylindrical head on one end with chamfered point and drilled hole for a cotter pin on the headless end. It is designed for use with clevis pins. Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: steel - pins and dowels
Notes: Pin Diameter: 6.22, Length to Cross Hole: 38
Pin Length - B (in): 42
Head Height (mm): 2.2
Material: Alloy Zinc,Carbon Steel
Pin Diameter (in): 0.245
Pin Diameter (mm): 6.22
Coating: Electroplated Zinc (24 h Salt Spray)
Head Diameter (mm): 9.5
Pin Length (mm): 42
Cross Holes: 2.7
Units of MeasureUSMetric
Material Description: steel - pins and dowels
Notes: Pin Diameter: 6.22, Length to Cross Hole: 38
Pin Length - B (in): 42
View More
Compatible Models
Compatible Models
Pumper
SPF743SPF343C
Underground Art Truck
AE40AE40 IIAD55BAD60AD55AD63AD30AD45AD40
Integrated Toolcarrier
IT12IT28G
Load Haul Dump
R1600GR1600HR1700GR3000HR1700 IIR2900GR1300R1600R1700R2900R1300GR2900 XER1300G II
Description: Clevis pin w/Crosse Hole is a solid cylindrical pin with a cylindrical head on one end with chamfered point and drilled hole for a cotter pin on the headless end. It is designed for use with clevis pins. Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2M-5795
Units of Measure
USMetric
Material Description: steel - pins and dowels
Notes: Pin Diameter: 6.22, Length to Cross Hole: 38
Pin Length - B (in): 42
Head Height (mm): 2.2
Material: Alloy Zinc,Carbon Steel
Pin Diameter (in): 0.245
Pin Diameter (mm): 6.22
Coating: Electroplated Zinc (24 h Salt Spray)
Head Diameter (mm): 9.5
Pin Length (mm): 42
Cross Holes: 2.7
View More
Compatible Models for part number 2M-5795
PUMPER
SPF743 SPF343C
UNDERGROUND ART TRUCK
AE40 AE40 II AD55B AD60 AD55 AD63 AD30 AD45 AD40
INTEGRATED TOOLCARRIER
IT12 IT28G
LOAD HAUL DUMP
R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G R2900 XE R1300G II
330 L 320-A L 325B L 320-A S 320-A N 375-A L 325-A 374F L 322N 322-A LN 225B 225D 385C FS 330D FM 385C L 320D2 FM 330-A L 330 LN 365C L MH 374D L 350-A L 229D 330C FM 322-A 350 L 313B 325F 322B L 324D FM LL 330-A L 231D 374F 325-A L 322 L 385B 385C 320N 320B 320D 235B 235C 235D 365C L 320B FM LL 320B S 320B N 320B L 390F L 320 L 365B L 365C 365B 325D FM LL 325-A FM L 390D 390F 325 LN 350-A 390D L 325C FM 330B L 325D FM 325 L 320D FM 320B LL 322-A L 322-A N 229 225 325-A LN 324D FM 325F LCR 235 320C FM 322 LN 320-A 215 330-A 385C L MH 375-A 330-A LN 365B II 322C FM
VIBRATORY COMPACTOR
CB-534C CB-534B CB-224B CB-224C CB-214B CB-214C
SHOVEL
6040
MOBILE HYD POWER UNIT
385C 365C L 390F 385C L
GENERATOR SET
3508B
WHEEL TRACTOR
631E 641 651 657 666 637E
HYDRAULIC CONTROL
163 143 183B 153 141 140
TRACK LOADER
963 973 939 933 943 953 973K 963B 963K 953B 953K
SOIL COMPACTOR
825C
BACKHOE LOADER
416 426 428 438 436
COLD PLANER
PM312 PM313 PM310
WHEEL DOZER
834 834B 824C 824G II
LANDFILL COMPACTOR
836 826C
WHEEL LOADER
G910 988B 988F 966C 930K 924H 924G 928H 988F II 992 980F II 993K 992B 980C 992C 980F
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.