10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-8960: 6.3mm Thick Cylinder Head Chamber Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
2S-8960: 6.3mm Thick Cylinder Head Chamber Gasket
2S-8960: 6.3mm Thick Cylinder Head Chamber Gasket

Gasket

Brand: Cat

Product Images
2S-8960: 6.3mm Thick Cylinder Head Chamber Gasket
2S-8960: 6.3mm Thick Cylinder Head Chamber Gasket
2S-8960: 6.3mm Thick Cylinder Head Chamber Gasket
2S-8960: 6.3mm Thick Cylinder Head Chamber Gasket
2S-8960: 6.3mm Thick Cylinder Head Chamber Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Overall Width (mm): 30
Overall Length (mm): 30
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Overall Width (mm): 30
Overall Length (mm): 30
View More
Compatible Models
Compatible Models
Generator
SR4
Wheel Tractor
627627B621R
Truck Engine
1673B1673C3306
Hydraulic Control
143140
Track Loader
977H941B977K977L951C955H951B955K955L941
Soil Compactor
815
Wheel Dozer
814
Landfill Compactor
816
Motor Grader
12G120G140B120B120140G12F130G14014G14E
Wheel Loader
920980B992B930966C966R950930R930T992
Wheel Skidder
518528
Track-Type Tractor
D7FD7GD5D4DD4ED5BD6CD6D
Gen Set Engine
33063304
Ripper
977654
Marine Engine
D333AD333BD333C33043306D330AD330BD330C
Pipelayer
572F572G571G571F561B561D561C
Industrial Engine
33043306D333CD330C
Wheel Scraper
627639D627B637637B637D
Excavator
225235215
Bulldozer
6A6S9554A
Track-Type Loader
977K
Ripper Scarifier
140G12G130G
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 2S-8960
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2S-8960
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2S-8960

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2S-8960
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Overall Width (mm): 30
Overall Length (mm): 30
View More
Compatible Models for part number 2S-8960

GENERATOR

SR4

WHEEL TRACTOR

627 627B 621R

TRUCK ENGINE

1673B 1673C 3306

HYDRAULIC CONTROL

143 140

TRACK LOADER

977H 941B 977K 977L 951C 955H 951B 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120G 140B 120B 120 140G 12F 130G 140 14G 14E

WHEEL LOADER

920 980B 992B 930 966C 966R 950 930R 930T 992

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D5B D6C D6D

GEN SET ENGINE

3306 3304

RIPPER

977 6 5 4

MARINE ENGINE

D333A D333B D333C 3304 3306 D330A D330B D330C

PIPELAYER

572F 572G 571G 571F 561B 561D 561C

INDUSTRIAL ENGINE

3304 3306 D333C D330C

WHEEL SCRAPER

627 639D 627B 637 637B 637D

EXCAVATOR

225 235 215

BULLDOZER

6A 6S 955 4A

TRACK-TYPE LOADER

977K

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert