10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home311-8739: Wiring Harness Connector Backshell
Home311-8739: Wiring Harness Connector Backshell
311-8739: Wiring Harness Connector Backshell

Cat® Wiring Harness Connector Backshell provides protection and sealing for wiring harness connectors, ensuring secure and reliable electrical connections

Brand: Cat

fallback-image
311-8739: Wiring Harness Connector Backshell

Cat® Wiring Harness Connector Backshell provides protection and sealing for wiring harness connectors, ensuring secure and reliable electrical connections

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Wiring Harness Connector Backshell is designed to offer mechanical protection, strain relief, and environmental sealing for wiring harness connectors. By securely encasing the connectors, the backshell helps prevent damage from physical stress, vibration, and environmental factors like moisture and dust. This contributes to the longevity and reliability of electrical connections within the equipment.

Attributes:
• Provides strain relief to prevent wire damage and disconnection.
• Provides shielding against electromagnetic interference.
• Prevents dust and moisture ingress to the connector interface.

Applications:
A Wiring Harness Connector Backshell is located at the connection points of wiring harnesses within the electrical system of the equipment, providing protection and strain relief to maintain secure and organized electrical connections.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Wiring Harness Connector Backshell is designed to offer mechanical protection, strain relief, and environmental sealing for wiring harness connectors. By securely encasing the connectors, the backshell helps prevent damage from physical stress, vibration, and environmental factors like moisture and dust. This contributes to the longevity and reliability of electrical connections within the equipment.

Attributes:
• Provides strain relief to prevent wire damage and disconnection.
• Provides shielding against electromagnetic interference.
• Prevents dust and moisture ingress to the connector interface.

Applications:
A Wiring Harness Connector Backshell is located at the connection points of wiring harnesses within the electrical system of the equipment, providing protection and strain relief to maintain secure and organized electrical connections.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Nylon, 6, 6/12, 6/6 Plastic,Polyamide-imide (PAI) Plastic
Material: Nylon, 6, 6/12, 6/6 Plastic,Polyamide-imide (PAI) Plastic
View More
Compatible Models
Compatible Models
Pumper
SPF743
Generator Set
C4.4
Engine
3512E
Petroleum Engine
20163512E
Off Highway Truck
798 AC
Material Handler
MH3250MH3260
Motor Grader
16012M 312014160M 3140M 3 AWD15012M 3 AWD160M 3 AWD140M 3140140 GC
Hydraulic Shovel
6030
Wheel Loader
972M XE980 XE962982XE966M XE980XE966972M972972L980L972XE980M966 GC972 XE966 XE966XE980982966L966M962L950M950950L962M982 XE982M
Track-Type Tractor
D5
Mini Hyd Excavator
308307.5309
Wheeled Excavator
M313-07M314-07M314M315M322M318M319M316M317
Industrial Engine
C4.4
Excavator
340349313 GC320D395MH3295352350317315313320320D L326325323315 GC3303743353363101320 GC352 UHD
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts diagram for 311-8739
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
311-8739311-8739
596-7347596-7347
628-7269628-7269
View All Parts
Frequently bought together
311-8739
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
596-7347
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
628-7269
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
311-8745
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
624-5657
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
155-2271
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 311-8739
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 311-8739

A Wiring Harness Connector Backshell is designed to offer mechanical protection, strain relief, and environmental sealing for wiring harness connectors. By securely encasing the connectors, the backshell helps prevent damage from physical stress, vibration, and environmental factors like moisture and dust. This contributes to the longevity and reliability of electrical connections within the equipment.

Attributes:
• Provides strain relief to prevent wire damage and disconnection.
• Provides shielding against electromagnetic interference.
• Prevents dust and moisture ingress to the connector interface.

Applications:
A Wiring Harness Connector Backshell is located at the connection points of wiring harnesses within the electrical system of the equipment, providing protection and strain relief to maintain secure and organized electrical connections.

View More
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 311-8739
Material: Nylon, 6, 6/12, 6/6 Plastic,Polyamide-imide (PAI) Plastic
View More
Compatible Models for part number 311-8739

PUMPER

SPF743

GENERATOR SET

C4.4

ENGINE

3512E

PETROLEUM ENGINE

2016 3512E

OFF HIGHWAY TRUCK

798 AC

MATERIAL HANDLER

MH3250 MH3260

MOTOR GRADER

160 12M 3 120 14 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140 140 GC

HYDRAULIC SHOVEL

6030

WHEEL LOADER

972M XE 980 XE 962 982XE 966M XE 980XE 966 972M 972 972L 980L 972XE 980M 966 GC 972 XE 966 XE 966XE 980 982 966L 966M 962L 950M 950 950L 962M 982 XE 982M

TRACK-TYPE TRACTOR

D5

MINI HYD EXCAVATOR

308 307.5 309

WHEELED EXCAVATOR

M313-07 M314-07 M314 M315 M322 M318 M319 M316 M317

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

340 349 313 GC 320D 395 MH3295 352 350 317 315 313 320 320D L 326 325 323 315 GC 330 374 335 336 3101 320 GC 352 UHD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert