10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine ComponentsEngine Bearings334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)
Home
EngineEngine ComponentsEngine Bearings
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)

Cat® Connecting Rod Bearing (big end)

Brand: Cat

Product Images
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)

Cat® Connecting Rod Bearing (big end)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Connecting Rod Bearing is to facilitate the smooth and efficient transfer of power between the piston and the crankshaft in an internal combustion engine. It acts as a pivot point for the connecting rod, allowing it to move freely and transmit the reciprocating motion of the piston to the rotating motion of the crankshaft. The bearing helps to minimize friction and wear between the connecting rod and the crankshaft, reducing heat and preventing damage to the engine components.

Attributes:
• Ensures optimal engine performance, longevity, and reliability.
• Withstand the forces and loads

Applications:
The piston Connecting Rod Bearing is used to smooth power transfer and reliable engine performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Connecting Rod Bearing is to facilitate the smooth and efficient transfer of power between the piston and the crankshaft in an internal combustion engine. It acts as a pivot point for the connecting rod, allowing it to move freely and transmit the reciprocating motion of the piston to the rotating motion of the crankshaft. The bearing helps to minimize friction and wear between the connecting rod and the crankshaft, reducing heat and preventing damage to the engine components.

Attributes:
• Ensures optimal engine performance, longevity, and reliability.
• Withstand the forces and loads

Applications:
The piston Connecting Rod Bearing is used to smooth power transfer and reliable engine performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 3.34
Diameter (mm): 84.73
Thickness (in): 0.12
Thickness (mm): 3.13
Width (in): 1.5
Width (mm): 38.1
Material: Steel Backed Aluminum Bearing
Units of MeasureUSMetric
Diameter (in): 3.34
Diameter (mm): 84.73
Thickness (in): 0.12
View More

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models
Compatible Models
Generator
SR4
Generator Set
G3306G3306B3306B
Truck Engine
G33063306B3306
Wheel Tractor
615C627E627F615C II615611
Power Module
XQG135
Hydraulic Control
48
Track Loader
973
Soil Compactor
815B
Motor Grader
14H NA
Petroleum Gen Set
G3306B
Track Skidder
527
Wheel Loader
966F II972G966D966F966E966G970F
Wheel Skidder
525515528B518C530B
Track-Type Tractor
D6H XLD6G SRD7GD6E SR
Engine - Machine
3304
Gen Set Engine
330633043304BPOWER SYS3306B
Challenger
65C65D
Articulated Truck
D300ED250ED250E IID300E II
Marine Engine
330433063304B3306B
Industrial Engine
330433063306B3304B
Wheel Scraper
627F627E615C637E611
Gas Engine
G3306BG3304BG3304G3306
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 334-2669
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 334-2669
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 334-2669

The Connecting Rod Bearing is to facilitate the smooth and efficient transfer of power between the piston and the crankshaft in an internal combustion engine. It acts as a pivot point for the connecting rod, allowing it to move freely and transmit the reciprocating motion of the piston to the rotating motion of the crankshaft. The bearing helps to minimize friction and wear between the connecting rod and the crankshaft, reducing heat and preventing damage to the engine components.

Attributes:
• Ensures optimal engine performance, longevity, and reliability.
• Withstand the forces and loads

Applications:
The piston Connecting Rod Bearing is used to smooth power transfer and reliable engine performance.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 334-2669

Units of Measure

USMetric
Diameter (in): 3.34
Diameter (mm): 84.73
Thickness (in): 0.12
Thickness (mm): 3.13
Width (in): 1.5
Width (mm): 38.1
Material: Steel Backed Aluminum Bearing
View More

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models for part number 334-2669

GENERATOR

SR4

GENERATOR SET

G3306 G3306B 3306B

TRUCK ENGINE

G3306 3306B 3306

WHEEL TRACTOR

615C 627E 627F 615C II 615 611

POWER MODULE

XQG135

HYDRAULIC CONTROL

48

TRACK LOADER

973

SOIL COMPACTOR

815B

MOTOR GRADER

14H NA

PETROLEUM GEN SET

G3306B

TRACK SKIDDER

527

WHEEL LOADER

966F II 972G 966D 966F 966E 966G 970F

WHEEL SKIDDER

525 515 528B 518C 530B

TRACK-TYPE TRACTOR

D6H XL D6G SR D7G D6E SR

ENGINE - MACHINE

3304

GEN SET ENGINE

3306 3304 3304B POWER SYS 3306B

CHALLENGER

65C 65D

ARTICULATED TRUCK

D300E D250E D250E II D300E II

MARINE ENGINE

3304 3306 3304B 3306B

INDUSTRIAL ENGINE

3304 3306 3306B 3304B

WHEEL SCRAPER

627F 627E 615C 637E 611

GAS ENGINE

G3306B G3304B G3304 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert