10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings344-0815: Safety Red Reflective Identification Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
344-0815: Safety Red Reflective Identification Film
344-0815: Safety Red Reflective Identification Film

Cat® 211.4 mm Long Right-Hand Side Safety Red Reflective Identification Film for rear hood

Brand: Cat

Product Images
344-0815: Safety Red Reflective Identification Film
344-0815: Safety Red Reflective Identification Film
344-0815: Safety Red Reflective Identification Film
344-0815: Safety Red Reflective Identification Film
344-0815: Safety Red Reflective Identification Film

Cat® 211.4 mm Long Right-Hand Side Safety Red Reflective Identification Film for rear hood

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Red reflective safety film for use as required across Cat product lines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 211 x 134 mm (8.32 x 5.28 in)
• Pressure sensitive adhesive backed vinyl film

Application:
Locate on the machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Red reflective safety film for use as required across Cat product lines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 211 x 134 mm (8.32 x 5.28 in)
• Pressure sensitive adhesive backed vinyl film

Application:
Locate on the machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Safety
Film Color: Red
Length (mm): 211
Width (mm): 134
Length (in): 8.32
Width (in): 5.28
Material: Plastic Plastic
Units of MeasureUSMetric
Type: Safety
Film Color: Red
Length (mm): 211
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
330F OEM352F OEM320E
Log Loadr Forst Mach
558
Expanded Mining Products
LD350
Excavator
336E LN318E L352F316F L340F336E LH349F LXE312E323F SA312F340F L LRE336E324E336F336F LN XE320E LRR325F LCR323F LN324E L312F GC335F336F L323F568 FM LL336F XE374F L318F L390F374F312E L349E L336E LNH329E L318F313F L340F L UHD349E L VG324E LN330F L329E352F XE VG314F CR320E L548349F L336F LNXE329F L335F LCR313F GC320E316F314E LCR323E L352F-VG313F LGC558336F LN329E LN326F L323E SA320E LN323F OEM320F L330F336F L XE316E L568 FM315F LCR323E LN314E CR326F390F L323F L538330F LN313F336E L326F LN349E336E H349F320E RR325F
Material Handler
MH3037MH3295
Shovel
6040
Mobile Hyd Power Unit
336FMHPU329E336E HVG349E L HVG349E330FMHPU336F336E352FMHPU323F OEM390F
Hydraulic Shovel
60606015B601560406030
View More
Hex Based Spl Solution
330F OEM352F OEM320E
Warranty Information
Return Policy
Parts diagram for 344-0815
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
344-0815344-0815
344-0814344-0814
327-6618327-6618
View All Parts
Frequently bought together
344-0815
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
344-0814
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
327-6618
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
349-6639
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
363-9402
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5I-8670
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 344-0815
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 344-0815

Description:
Red reflective safety film for use as required across Cat product lines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 211 x 134 mm (8.32 x 5.28 in)
• Pressure sensitive adhesive backed vinyl film

Application:
Locate on the machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 344-0815

Units of Measure

USMetric
Type: Safety
Film Color: Red
Length (mm): 211
Width (mm): 134
Length (in): 8.32
Width (in): 5.28
Material: Plastic Plastic
View More
Compatible Models for part number 344-0815

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

336E LN 318E L 352F 316F L 340F 336E LH 349F LXE 312E 323F SA 312F 340F L LRE 336E 324E 336F 336F LN XE 320E LRR 325F LCR 323F LN 324E L 312F GC 335F 336F L 323F 568 FM LL 336F XE 374F L 318F L 390F 374F 312E L 349E L 336E LNH 329E L 318F 313F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 314F CR 320E L 548 349F L 336F LNXE 329F L 335F LCR 313F GC 320E 316F 314E LCR 323E L 352F-VG 313F LGC 558 336F LN 329E LN 326F L 323E SA 320E LN 323F OEM 320F L 330F 336F L XE 316E L 568 FM 315F LCR 323E LN 314E CR 326F 390F L 323F L 538 330F LN 313F 336E L 326F LN 349E 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3037 MH3295

SHOVEL

6040

MOBILE HYD POWER UNIT

336FMHPU 329E 336E HVG 349E L HVG 349E 330FMHPU 336F 336E 352FMHPU 323F OEM 390F

HYDRAULIC SHOVEL

6060 6015B 6015 6040 6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert