10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsBuckets - Small Wheel Loader345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
Home
AttachmentsBuckets - Small Wheel Loader
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge

Used for loading light, loosely-packed materials.

Brand: Cat

Product Images
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge
345-2766: 5.0 m3 (6.5 yd3), Pin On, Base Edge

Used for loading light, loosely-packed materials.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2727 mm
Width: 107.4 in
Height: 65.4 in
Height: 1662 mm
Weight: 3042.4 lb
Weight: 1380 kg
Length: 1663 mm
Length: 65.5 in
Capacity: 5 m³
Capacity: 6.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Interface Type: Pin On
Units of MeasureUSMetric
Width: 2727 mm
Width: 107.4 in
Height: 65.4 in
View More
Compatible Models
Compatible Models
Compact Wheel Loader
930926
Wheel Loader
930926924K926M930K924930M
View More
Compact Wheel Loader
930926
Warranty Information
Return Policy
Parts diagram for 345-2766
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 345-2766
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 345-2766

Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

View More
Specifications for part number 345-2766

Units of Measure

USMetric
Width: 2727 mm
Width: 107.4 in
Height: 65.4 in
Height: 1662 mm
Weight: 3042.4 lb
Weight: 1380 kg
Length: 1663 mm
Length: 65.5 in
Capacity: 5 m³
Capacity: 6.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Interface Type: Pin On
View More
Compatible Models for part number 345-2766

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

930 926 924K 926M 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert