Description: Cat components make certain that your equipment is operating at an optimal level. Cat gauge assemblies provide operators a visual display indicating the status of many important Cat heavy equipment systems.
Attributes: • Liquid level gauge • Markings for level checking • Leak free seal rings • Metric mounting hardware • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Gauge assemblies are used to indicate critical liquid levels such as hydraulic oil on Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat gauge assemblies provide operators a visual display indicating the status of many important Cat heavy equipment systems.
Attributes: • Liquid level gauge • Markings for level checking • Leak free seal rings • Metric mounting hardware • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Gauge assemblies are used to indicate critical liquid levels such as hydraulic oil on Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 6.5
Overall Width (in): 1
Overall Length (in): 1.8
Overall Width (mm): 25
Overall Height (mm): 165
Overall Length (mm): 46
Units of MeasureUSMetric
Overall Height (in): 6.5
Overall Width (in): 1
Overall Length (in): 1.8
View More
Compatible Models
Compatible Models
Generator Set
350835123512B
Shovel Logger
345C
Hex Based Spl Solution
320E330F OEM352F OEM
Load Haul Dump
OTHER
Material Handler
MH3250M325D MHMH3260MH3032MH3040MH3050MH3295M325D L MH
330D L329D L385C365C L350MHPU352FMHPU323F OEM390F330D2349D L330FMHPU385C L336FMHPU329E340D2 L336D L330 MHPU349E L HVG325D L325C349E325D336F336D336E345D345C336E HVG330F330D324D LN330C349D2323D L345C L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 347-6081
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 347-6081
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 347-6081
Description: Cat components make certain that your equipment is operating at an optimal level. Cat gauge assemblies provide operators a visual display indicating the status of many important Cat heavy equipment systems.
Attributes: • Liquid level gauge • Markings for level checking • Leak free seal rings • Metric mounting hardware • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Gauge assemblies are used to indicate critical liquid levels such as hydraulic oil on Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
M315 M330D M325C MH W345C MH M315GC MH3040 W345B II
WHEEL FELLER BUNCHER
573C 563C 553C 2570C 2470C 2670C
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5090B
EXCAVATOR
311D LRR 316F L 345B II 349D L 312E FM538 312F 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 333 GC 320D2 320D3 336D2 L 314D CR 326D L FM548 335F 323F 336F XE 374F L 311C 323D 349E L 330D2 325C L 322C 3101 323D LN 385C FS 324E LN 352F XE VG 330D FM 345C 345D 336 MHPU 548 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 317 315 558 313 320GX 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN FM558 314E CR OTHER 330C FM 314C 326F 320 GX 538 349D FM568 324D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 324D FM LL 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385B 385C 345D L 336F LNXE 313F GC 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 345B II MH 330C 330D 390F L 323F L 317 GC 336D2 L XE M325D L MH 365C 336E LN 336E LH 349F LXE 316 GC 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 316 GX 340D2 L 312F GC 313D2 GC 390D 390F 320D L 336E LNH 320D FM RR 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 326 GC 349 GC 320E L 325D FM 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 326GC 320D FM 313D2 LGP 330F LN 330D L 350 OEM 352 UHD 312D2 GC 318E L 340 313 GX 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 330D LN 320C FM 568 FM LL 318F L 320 326 325 323 318C 329E L 318F 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E 323 GX 318D2 329F L 336D2 XE 335F LCR 330C LN 323 GC 395 325D MH 312 GX 313F LGC 312 GC 385C L MH 321D LCR 316E L 315F LCR 329D2 L 322C FM 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 385C 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.