10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables352-4755: Nozzle Heater Wire
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables
352-4755: Nozzle Heater Wire
352-4755: Nozzle Heater Wire

Cat® Nozzle Heater Wire is used in Clean Emission Module

Brand: Cat

Product Images
352-4755: Nozzle Heater Wire
352-4755: Nozzle Heater Wire
352-4755: Nozzle Heater Wire
352-4755: Nozzle Heater Wire
352-4755: Nozzle Heater Wire

Cat® Nozzle Heater Wire is used in Clean Emission Module

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat wire assemblies are specially designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions in Cat electrical systems.

Attributes:
• OEM direct replacement
• Wire Size: 16 AWG
• End 1 Connection: 2 Pin (Key 3)
• End 2 Connection: Hot Nozzle Socket Connector
• Heat resistant

Application:
For use with the Clean Emissions Module. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat wire assemblies are specially designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions in Cat electrical systems.

Attributes:
• OEM direct replacement
• Wire Size: 16 AWG
• End 1 Connection: 2 Pin (Key 3)
• End 2 Connection: Hot Nozzle Socket Connector
• Heat resistant

Application:
For use with the Clean Emissions Module. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wire Gauge (AWG): 16
Wire Length (mm): 607
Overall Length (mm): 623
Standard Color: Orange
Wire Length (in): 23.9
Overall Length (in): 24.5
Units of MeasureUSMetric
Wire Gauge (AWG): 16
Wire Length (mm): 607
Overall Length (mm): 623
View More
Compatible Models
Compatible Models
Wheel Tractor-Scraper
627K627637637K
Engine
C9.3
Cold Planer
PM312PM313PM310
Motor Grader
14M316012M 314160M 3140M 3 AWD15012M 3 AWD160M 3 AWD140M 3140
Wheel Loader
972M XE966M XE972K972M966K XE966K966M950K962K
Track-Type Tractor
D8T
Articulated Truck
725C725725C2
Track Feller Buncher
522521
Industrial Engine
C9.3C7.1
Wheel Scraper
637K
Excavator
336E LN340F336E LH336F LNXE340F L LRE336E324E336F336F LN XE336F LN329E LN324E L336F L568 FM LL336F XE336F L XE568 FM336E LNH329E L340F L UHD324E LN329E336E L336E H
Mobile Hyd Power Unit
336FMHPU329E336F336EC7.1336E HVG
Petroleum Package
CX31-C9I
View More
Wheel Tractor-Scraper
627K627637637K
Warranty Information
Return Policy
Parts diagram for 352-4755
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 352-4755
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 352-4755

Description:
Cat wire assemblies are specially designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions in Cat electrical systems.

Attributes:
• OEM direct replacement
• Wire Size: 16 AWG
• End 1 Connection: 2 Pin (Key 3)
• End 2 Connection: Hot Nozzle Socket Connector
• Heat resistant

Application:
For use with the Clean Emissions Module. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 352-4755

Units of Measure

USMetric
Wire Gauge (AWG): 16
Wire Length (mm): 607
Overall Length (mm): 623
Standard Color: Orange
Wire Length (in): 23.9
Overall Length (in): 24.5
View More
Compatible Models for part number 352-4755

WHEEL TRACTOR-SCRAPER

627K 627 637 637K

ENGINE

C9.3

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

14M3 160 12M 3 14 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140

WHEEL LOADER

972M XE 966M XE 972K 972M 966K XE 966K 966M 950K 962K

TRACK-TYPE TRACTOR

D8T

ARTICULATED TRUCK

725C 725 725C2

TRACK FELLER BUNCHER

522 521

INDUSTRIAL ENGINE

C9.3 C7.1

WHEEL SCRAPER

637K

EXCAVATOR

336E LN 340F 336E LH 336F LNXE 340F L LRE 336E 324E 336F 336F LN XE 336F LN 329E LN 324E L 336F L 568 FM LL 336F XE 336F L XE 568 FM 336E LNH 329E L 340F L UHD 324E LN 329E 336E L 336E H

MOBILE HYD POWER UNIT

336FMHPU 329E 336F 336E C7.1 336E HVG

PETROLEUM PACKAGE

CX31-C9I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert