10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits359-6303: Latch Assembly
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
359-6303: Latch Assembly
359-6303: Latch Assembly

Cat® Latch Assembly (Hood Assembly)

Brand: Cat

Product Images
359-6303: Latch Assembly
359-6303: Latch Assembly

Cat® Latch Assembly (Hood Assembly)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Latch assemblies are simple mechanical latching devices used to service compartments and access panels on Cat heavy duty equipment.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Latch assemblies are simple mechanical latching devices used to service compartments and access panels on Cat heavy duty equipment.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 102.3
Length (in): 4
Material Description: STEEL
Height (mm): 80.8
Height (in): 3.2
Overall Height (in): 1.51
Overall Height (mm): 38.4
Width (mm): 38.4
Overall Length (in): 4.03
Width (in): 1.5
Hole Thread Size: M8 X 1.25 (2X)
Overall Length (mm): 102.3
Overall Width (in): 3.12
Material: Steel,Carbon Steel
Overall Width (mm): 79.3
Approx. Weight (kg): 0.371
Approx. Weight (lb): 0.8
Units of MeasureUSMetric
Length (mm): 102.3
Length (in): 4
Material Description: STEEL
View More

Huolto edessä?

Me teemme sen helpoksi

Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.

Compatible Models
Compatible Models
Compact Wheel Loader
907H908H906H907H2906H2908H2
View More
Compact Wheel Loader
907H908H906H907H2906H2908H2
Warranty Information
Return Policy
Parts diagram for 359-6303
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 359-6303
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 359-6303

Description:
Cat® Latch assemblies are simple mechanical latching devices used to service compartments and access panels on Cat heavy duty equipment.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 359-6303

Units of Measure

USMetric
Length (mm): 102.3
Length (in): 4
Material Description: STEEL
Height (mm): 80.8
Height (in): 3.2
Overall Height (in): 1.51
Overall Height (mm): 38.4
Width (mm): 38.4
Overall Length (in): 4.03
Width (in): 1.5
Hole Thread Size: M8 X 1.25 (2X)
Overall Length (mm): 102.3
Overall Width (in): 3.12
Material: Steel,Carbon Steel
Overall Width (mm): 79.3
Approx. Weight (kg): 0.371
Approx. Weight (lb): 0.8
View More

Huolto edessä?

Me teemme sen helpoksi

Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.

Compatible Models for part number 359-6303

COMPACT WHEEL LOADER

907H 908H 906H 907H2 906H2 908H2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert