10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsCouplers361-1092: 1 Ton Mini Excavators Manual
Home
AttachmentsCouplers
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual

Increase machine versatility and improve overall production.

Brand: Cat

Product Images
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual

Increase machine versatility and improve overall production.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Dual Lock Pin Grabber Couplers allow work tools to be changed quickly - improving overall production and increasing machine versatility.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Dual Lock Pin Grabber Couplers allow work tools to be changed quickly - improving overall production and increasing machine versatility.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight: 35.3 lb
Weight: 16 kg
Width: 7.2 in
Width: 182 mm
Length: 297 mm
Length: 11.7 in
Overall Height: 179 mm
Overall Height: 7 in
Interface Type: Pin On
Required Hydraulics: None Required
Units of MeasureUSMetric
Weight: 35.3 lb
Weight: 16 kg
Width: 7.2 in
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
301.9301.8C301.7D CR301.4C301.6C301.7D
View More
Mini Hyd Excavator
301.9301.8C301.7D CR301.4C301.6C301.7D
Warranty Information
Return Policy
Parts diagram for 361-1092
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 361-1092
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 361-1092

Cat® Dual Lock Pin Grabber Couplers allow work tools to be changed quickly - improving overall production and increasing machine versatility.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 361-1092

Units of Measure

USMetric
Weight: 35.3 lb
Weight: 16 kg
Width: 7.2 in
Width: 182 mm
Length: 297 mm
Length: 11.7 in
Overall Height: 179 mm
Overall Height: 7 in
Interface Type: Pin On
Required Hydraulics: None Required
View More
Compatible Models for part number 361-1092

MINI HYD EXCAVATOR

301.9 301.8C 301.7D CR 301.4C 301.6C 301.7D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert