10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCondition Monitoring366-8821: Control Group-Electronic
Home
Electrical & ElectronicsCondition Monitoring
366-8821: Control Group-Electronic
366-8821: Control Group-Electronic

Cat® Electronic Control Group (ECM)

Brand: Cat

Product Images
366-8821: Control Group-Electronic
366-8821: Control Group-Electronic
366-8821: Control Group-Electronic
366-8821: Control Group-Electronic
366-8821: Control Group-Electronic

Cat® Electronic Control Group (ECM)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-2323
20R-2323 : Cat® Reman Electronic Control Module (ECM)
Contact Dealer
Description
Description

Description:
Electronic control groups read various sensor outputs and controls the necessary systems to provide optimal machine performance in Cat heavy equipment operations.

Attributes:
• Steel controller housing
• Shipped with no software installed

Application:
Used as needed in Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Electronic control groups read various sensor outputs and controls the necessary systems to provide optimal machine performance in Cat heavy equipment operations.

Attributes:
• Steel controller housing
• Shipped with no software installed

Application:
Used as needed in Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Generator Set
3512
Mini Hyd Excavator
307D308D
Wheeled Excavator
M330D
Excavator
312D2 GC312D2311D LRR312D L320D2 GC325D FM345D L324D FM LL349D L330D MH328D LCR329D LN325D FM LL314D LCR329D L325D L320D320D LN324D FM336D324D312D320D GC349D2 L349D2319D L315D L325D MH320D2336D2 LM325D MH320D LRR330D LN318D2 L314D CR326D L340D2 L321D LCR336D L374D L323D390D336D2318D L320D L312D2 L313D2320D FM323D SA330D320D RR345D L VG320D2 L324D LN390D L336D LN313D2 LGP319D LN336D2 GC340D L323D L323D LNM325D L MH329D349D324D L330D L330D FM325D313D345D
Material Handler
M325D MHM325D L MH
Mobile Hyd Power Unit
330D330D L324D LN329D L325D L345D325D349D L349D2340D2 L336D336D L323D L
View More
Generator Set
3512
Warranty Information
Return Policy
Parts diagram for 366-8821
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
366-8821366-8821
386-3457386-3457
153-2620153-2620
View All Parts
Frequently bought together
366-8821
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
386-3457
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
153-2620
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
153-2630
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
111-9916
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 366-8821
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 366-8821

Description:
Electronic control groups read various sensor outputs and controls the necessary systems to provide optimal machine performance in Cat heavy equipment operations.

Attributes:
• Steel controller housing
• Shipped with no software installed

Application:
Used as needed in Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 366-8821
Material: Carbon Steel
View More
Compatible Models for part number 366-8821

GENERATOR SET

3512

MINI HYD EXCAVATOR

307D 308D

WHEELED EXCAVATOR

M330D

EXCAVATOR

312D2 GC 312D2 311D LRR 312D L 320D2 GC 325D FM 345D L 324D FM LL 349D L 330D MH 328D LCR 329D LN 325D FM LL 314D LCR 329D L 325D L 320D 320D LN 324D FM 336D 324D 312D 320D GC 349D2 L 349D2 319D L 315D L 325D MH 320D2 336D2 L M325D MH 320D LRR 330D LN 318D2 L 314D CR 326D L 340D2 L 321D LCR 336D L 374D L 323D 390D 336D2 318D L 320D L 312D2 L 313D2 320D FM 323D SA 330D 320D RR 345D L VG 320D2 L 324D LN 390D L 336D LN 313D2 LGP 319D LN 336D2 GC 340D L 323D L 323D LN M325D L MH 329D 349D 324D L 330D L 330D FM 325D 313D 345D

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

330D 330D L 324D LN 329D L 325D L 345D 325D 349D L 349D2 340D2 L 336D 336D L 323D L

View More
Compare Alternate Parts
366-8821
This part:
366-8821: Control Group-Electronic
Description

Cat® Electronic Control Group (ECM)

20R-2323
This part:
20R-2323: Cat® Reman Electronic Control Module (ECM)
Description

Cat Reman Electronic Control Module (ECM)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert