Description: Caterpillar heavy-duty coolant hose meets oil resistance requirements of SAE J20, Class B & C for the best in reliable hose and coupling performance. This hose is intended for use in engine cooling systems where heavy-duty service is required.
Attributes: • Bulk unit of measure: CM • Hose ID: 25.4 mm (1 in) • Hose OD: 38.30 mm (1.51 in) Nominal • Min Burst Pressure: 39.20 bar (570 psi) • Max Working Pressure: 9.80 bar (143 psi) • Min Bend Radius: 305 mm (12.00 in) • Temperature Range: -40° C to +100° C (-40° F to +212° F) • Synthetic rubber inner tube and cover with multiple plies of fabric reinforcement
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Caterpillar heavy-duty coolant hose meets oil resistance requirements of SAE J20, Class B & C for the best in reliable hose and coupling performance. This hose is intended for use in engine cooling systems where heavy-duty service is required.
Attributes: • Bulk unit of measure: CM • Hose ID: 25.4 mm (1 in) • Hose OD: 38.30 mm (1.51 in) Nominal • Min Burst Pressure: 39.20 bar (570 psi) • Max Working Pressure: 9.80 bar (143 psi) • Min Bend Radius: 305 mm (12.00 in) • Temperature Range: -40° C to +100° C (-40° F to +212° F) • Synthetic rubber inner tube and cover with multiple plies of fabric reinforcement
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
Material Description: Synthetic rubber inner tube and cover with multiple plies of fabric reinforcement
Outside Diameter (in): 1.57
Outside Diameter (mm): 40
Working Pressure (kPa): 980
Working Pressure (psi): 142
Operating Temperature: -40°C to 100°C
Material: Rubber,Coolant Hose Hose
Application: Oil Resistance
Pressure Capacity (psi): 570
SAE: SAE 20R1
Units of MeasureUSMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
View More
Compatible Models
Compatible Models
Generator
XQP500SR4
Underground Art Truck
AD22AD45BAD55BAD60AD55AD30
Power Module
C18
Integrated Toolcarrier
IT38H
Wheel Tractor-Scraper
627637627K LRC627K637K657
Load Haul Dump
R1600GR1600HR1700GR2900R1300GR3000HR2900GR2900 XER1300G II
C18 GEN SETC18 GEN SEXQ425D550GCC13 XQ375C9 GEN SETC7.1D600 GC3508BC93412CD450GCC13 XQ350XQ1140G3412D500GCDE450GCC7.1 GEN SC15 GEN SEC13GENSETC15 GENSETD350GC3412DE500SGCXQ230C18 I6D400GCC18C15C13C15 I6DE550GCC18 MARINE GSDE500GCXQP200DE450SGC
Description: Caterpillar heavy-duty coolant hose meets oil resistance requirements of SAE J20, Class B & C for the best in reliable hose and coupling performance. This hose is intended for use in engine cooling systems where heavy-duty service is required.
Attributes: • Bulk unit of measure: CM • Hose ID: 25.4 mm (1 in) • Hose OD: 38.30 mm (1.51 in) Nominal • Min Burst Pressure: 39.20 bar (570 psi) • Max Working Pressure: 9.80 bar (143 psi) • Min Bend Radius: 305 mm (12.00 in) • Temperature Range: -40° C to +100° C (-40° F to +212° F) • Synthetic rubber inner tube and cover with multiple plies of fabric reinforcement
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 371-8094
Units of Measure
USMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
Material Description: Synthetic rubber inner tube and cover with multiple plies of fabric reinforcement
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.