Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 1.5
Inside Diameter (mm): 38.1
Dash Size: -24
Outside Diameter (in): 2.09
Outside Diameter (mm): 53
Working Pressure (kPa): 780
Working Pressure (psi): 113
Operating Temperature: -40°C to 100°C
Material: Rubber,Coolant Hose Hose
Application: Oil Resistance
Pressure Capacity (psi): 3100
SAE: SAE 20R1
Units of MeasureUSMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 1.5
Inside Diameter (mm): 38.1
View More
Compatible Models
Compatible Models
Pumper
SPF743
Power Package
C7
Generator
XQP500
Generator Set
C18 GEN SEDE600SGCC9XQP603412CC15 GEN SEXQP150DE605GCC32C15 GENSET3412DE500SGCG3412CDE715GCDE660GCXQP300G3516HC18G3512HC15C13G3520HXQP100G3412
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 371-8119
Units of Measure
USMetric
Bulk Unit of Measure: CM
Inside Diameter (in): 1.5
Inside Diameter (mm): 38.1
Dash Size: -24
Outside Diameter (in): 2.09
Outside Diameter (mm): 53
Working Pressure (kPa): 780
Working Pressure (psi): 113
Operating Temperature: -40°C to 100°C
Material: Rubber,Coolant Hose Hose
Application: Oil Resistance
Pressure Capacity (psi): 3100
SAE: SAE 20R1
View More
Compatible Models for part number 371-8119
PUMPER
SPF743
POWER PACKAGE
C7
GENERATOR
XQP500
GENERATOR SET
C18 GEN SE DE600SGC C9 XQP60 3412C C15 GEN SE XQP150 DE605GC C32 C15 GENSET 3412 DE500SGC G3412C DE715GC DE660GC XQP300 G3516H C18 G3512H C15 C13 G3520H XQP100 G3412
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.