Description: Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.) Bushing Mounts are cylindrical rubber components with an inner steel sleeve. They may be straight or flanged (with lip). Some come installed into an outer sleeve. Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements. Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.
Applications: Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.) Bushing Mounts are cylindrical rubber components with an inner steel sleeve. They may be straight or flanged (with lip). Some come installed into an outer sleeve. Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements. Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.
Applications: Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 36
Outside Diameter (in): 1.4
Inside Diameter (mm): 30
Inside Diameter (in): 1.2
Length (mm): 39.8
Length (in): 1.6
Hole Size (mm): 10
Hole Size (in): 0.4
Material: Steel,Carbon Steel
Weight (kg): 0.09
Weight (lb): 0.2
Units of MeasureUSMetric
Outside Diameter (mm): 36
Outside Diameter (in): 1.4
Inside Diameter (mm): 30
View More
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
Description: Cat® Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.) Bushing Mounts are cylindrical rubber components with an inner steel sleeve. They may be straight or flanged (with lip). Some come installed into an outer sleeve. Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements. Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.
Applications: Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 373-5760
Units of Measure
USMetric
Outside Diameter (mm): 36
Outside Diameter (in): 1.4
Inside Diameter (mm): 30
Inside Diameter (in): 1.2
Length (mm): 39.8
Length (in): 1.6
Hole Size (mm): 10
Hole Size (in): 0.4
Material: Steel,Carbon Steel
Weight (kg): 0.09
Weight (lb): 0.2
View More
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.