10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsAlternators397-9953: 12 Volt Charging Alternator
Home
Electrical & ElectronicsBasic ComponentsAlternators
397-9953: 12 Volt Charging Alternator
397-9953: 12 Volt Charging Alternator

12 Volts 80 Amps Alternator

Brand: Cat

Product Images
397-9953: 12 Volt Charging Alternator
397-9953: 12 Volt Charging Alternator

12 Volts 80 Amps Alternator

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Alternators supply electrical power to operate electrical attachments and/or accessories.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Alternators supply electrical power to operate electrical attachments and/or accessories.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D3257D277D287D
Compact Track Loader
259D289D279D289D3259D3279D3
Asphalt Paver
AP355AP300FAP300AP355F
Skid Steer Loader
242D3246D3289D3246D236D262D3236D3279D3242D262D
Compact Wheel Loader
908M906M907H2906H2908H2907M
Wheel Loader
907K908K906K908M906M
View More
Multi Terrain Loader
257D3257D277D287D
Warranty Information
Return Policy
Parts diagram for 397-9953
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 397-9953
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 397-9953

Description:
Alternators supply electrical power to operate electrical attachments and/or accessories.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 397-9953
Material: Carbon Steel
View More
Compatible Models for part number 397-9953

MULTI TERRAIN LOADER

257D3 257D 277D 287D

COMPACT TRACK LOADER

259D 289D 279D 289D3 259D3 279D3

ASPHALT PAVER

AP355 AP300F AP300 AP355F

SKID STEER LOADER

242D3 246D3 289D3 246D 236D 262D3 236D3 279D3 242D 262D

COMPACT WHEEL LOADER

908M 906M 907H2 906H2 908H2 907M

WHEEL LOADER

907K 908K 906K 908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert