10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home3E-7999: 10 AWG Wire Gauge Terminal Receptacle
Home3E-7999: 10 AWG Wire Gauge Terminal Receptacle
3E-7999: 10 AWG Wire Gauge Terminal Receptacle

Cat® Terminal Receptacle for main cabin wiring harness provides secure and organized wire connections

Brand: Cat

fallback-image
3E-7999: 10 AWG Wire Gauge Terminal Receptacle

Cat® Terminal Receptacle for main cabin wiring harness provides secure and organized wire connections

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Terminal Receptacle for the main cabin wiring harness serves as a connector that ensures secure and organized integration of wires within the main cabin of machinery. This receptacle simplifies the wiring setup by providing a reliable junction point, enhancing the electrical system's functionality.

Attributes:
• Maximum Current rating 20 Amps
• Insulation range 4.32 mm to 4.48 mm outer diameter
• Prevents electrical disruptions and malfunctions
• Precision-engineered for accurate wire connections
• Resistant to vibrations and electrical stress
• Simplifies wiring setup and maintenance

Applications:
The Terminal Receptacle for the main cabin wiring harness provides a secure and organized junction for efficient integration of electrical wires, optimizing main cabin functionality.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Terminal Receptacle for the main cabin wiring harness serves as a connector that ensures secure and organized integration of wires within the main cabin of machinery. This receptacle simplifies the wiring setup by providing a reliable junction point, enhancing the electrical system's functionality.

Attributes:
• Maximum Current rating 20 Amps
• Insulation range 4.32 mm to 4.48 mm outer diameter
• Prevents electrical disruptions and malfunctions
• Precision-engineered for accurate wire connections
• Resistant to vibrations and electrical stress
• Simplifies wiring setup and maintenance

Applications:
The Terminal Receptacle for the main cabin wiring harness provides a secure and organized junction for efficient integration of electrical wires, optimizing main cabin functionality.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Challenger
553545
Wheel Tractor
613C II615C II
Truck
775E773E793D773D793C769D789C785C777D785D
Quarry Truck
771D775D
Soil Compactor
825H
Tractor
776D784C
Wheel Dozer
834H854K824H844H
Landfill Compactor
836H826H
Motor Grader
12H12K160K140K120K140H140K 2120K 2
Wheel Loader
972G II966F II980G II988B988G988H988F992D960F972G962G II980C992C980F980G992G992K950B/950E988F II950G II938G938F966D966E990 II966G950E994F950G962G970F966G II990H990980F II950F II
View More
Challenger
553545
Warranty Information
Return Policy
Parts diagram for 3E-7999
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-7999
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-7999

The Terminal Receptacle for the main cabin wiring harness serves as a connector that ensures secure and organized integration of wires within the main cabin of machinery. This receptacle simplifies the wiring setup by providing a reliable junction point, enhancing the electrical system's functionality.

Attributes:
• Maximum Current rating 20 Amps
• Insulation range 4.32 mm to 4.48 mm outer diameter
• Prevents electrical disruptions and malfunctions
• Precision-engineered for accurate wire connections
• Resistant to vibrations and electrical stress
• Simplifies wiring setup and maintenance

Applications:
The Terminal Receptacle for the main cabin wiring harness provides a secure and organized junction for efficient integration of electrical wires, optimizing main cabin functionality.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-7999

We are still working on adding a specification for this part.

Compatible Models for part number 3E-7999

CHALLENGER

55 35 45

WHEEL TRACTOR

613C II 615C II

TRUCK

775E 773E 793D 773D 793C 769D 789C 785C 777D 785D

QUARRY TRUCK

771D 775D

SOIL COMPACTOR

825H

TRACTOR

776D 784C

WHEEL DOZER

834H 854K 824H 844H

LANDFILL COMPACTOR

836H 826H

MOTOR GRADER

12H 12K 160K 140K 120K 140H 140K 2 120K 2

WHEEL LOADER

972G II 966F II 980G II 988B 988G 988H 988F 992D 960F 972G 962G II 980C 992C 980F 980G 992G 992K 950B/950E 988F II 950G II 938G 938F 966D 966E 990 II 966G 950E 994F 950G 962G 970F 966G II 990H 990 980F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert