Description: Cat components make certain that your equipment is operating at an optimal level. Cat rocker switch assemblies are mounted in the operator cabin, designed to manually turn the lights on or off.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • 10 Tin plated brass blade terminals • Includes mounting orientation indicator • Part No. and Date code stamped on long side • 24 Volts • Heavy duty construction • Easily operated • High precision for consistent performance • Dust and water resistant
Application: Used in operator compartment of Cat vehicles. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used for flood lamp control on instrument panel.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat rocker switch assemblies are mounted in the operator cabin, designed to manually turn the lights on or off.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • 10 Tin plated brass blade terminals • Includes mounting orientation indicator • Part No. and Date code stamped on long side • 24 Volts • Heavy duty construction • Easily operated • High precision for consistent performance • Dust and water resistant
Application: Used in operator compartment of Cat vehicles. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used for flood lamp control on instrument panel.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 26.7
Height (mm): 52.7
Length (in): 2.05
Material: Polyamide Plastic
Voltage Rating (volts): 28
Temperature (°C): -40 TO 85
Width (in): 1.05
Temperature (°F): -40 TO 185
Length (mm): 52.1
Height (in): 2.08
Units of MeasureUSMetric
Width (mm): 26.7
Height (mm): 52.7
Length (in): 2.05
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD45AD40
Articulated Truck
D300ED350E II725D400ED250E740D350ED400E II730D250E II735D300E II
972G II980G II972G962G II980G950G II966G950G962G966G II
View More
Underground Art Truck
AE40AD45AD40
Warranty Information
Return Policy
Parts diagram for 3E-8772
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-8772
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-8772
Description: Cat components make certain that your equipment is operating at an optimal level. Cat rocker switch assemblies are mounted in the operator cabin, designed to manually turn the lights on or off.
Attributes: • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment • 10 Tin plated brass blade terminals • Includes mounting orientation indicator • Part No. and Date code stamped on long side • 24 Volts • Heavy duty construction • Easily operated • High precision for consistent performance • Dust and water resistant
Application: Used in operator compartment of Cat vehicles. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Typically used for flood lamp control on instrument panel.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-8772
Units of Measure
USMetric
Width (mm): 26.7
Height (mm): 52.7
Length (in): 2.05
Material: Polyamide Plastic
Voltage Rating (volts): 28
Temperature (°C): -40 TO 85
Width (in): 1.05
Temperature (°F): -40 TO 185
Length (mm): 52.1
Height (in): 2.08
View More
Compatible Models for part number 3E-8772
UNDERGROUND ART TRUCK
AE40 AD45 AD40
ARTICULATED TRUCK
D300E D350E II 725 D400E D250E 740 D350E D400E II 730 D250E II 735 D300E II
WHEEL TRACTOR
613C II 627F 615C II 623F 621F 611
INTEGRATED TOOLCARRIER
IT62G
TRUCK
69D
SOIL COMPACTOR
825G
EJECTOR TRUCK
740 730 D400E II
EXCAVATOR
322B L 345B II 345B L 325B LN 325B L 320B 322B LN 320B S 320B N 320B L 330B L 330B LN 345B
WHEEL DOZER
824G
LANDFILL COMPACTOR
836G 826G
MOTOR GRADER
12H NA 12H 12K 120H 163H 135H NA 12H ES 14H NA 120H ES 160K 140K 160H 163H NA 120K 140H 120H NA 16H 140H NA 140K 2 16H NA 140H ES 143H 135H 160H NA 160H ES 14H 120K 2
WHEEL LOADER
972G II 980G II 972G 962G II 980G 950G II 966G 950G 962G 966G II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.