10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches430-9454: 4.5-36 Volts Direct Current Coolant Level Sensor
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
430-9454: 4.5-36 Volts Direct Current Coolant Level Sensor
430-9454: 4.5-36 Volts Direct Current Coolant Level Sensor

Cat® Aftercooler Coolant Tank Level Sensor accurately monitors liquid level for proper cooling system operation, ensuring efficient heat dissipation

Brand: Cat

Product Images
430-9454: 4.5-36 Volts Direct Current Coolant Level Sensor
430-9454: 4.5-36 Volts Direct Current Coolant Level Sensor

Cat® Aftercooler Coolant Tank Level Sensor accurately monitors liquid level for proper cooling system operation, ensuring efficient heat dissipation

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Robust level switch for engine and tank applications to provide warning of low level. Capacitive principle provides robust design with no moving parts. Active sensor requires an external electrical power supply. Available as switch to ground or high side switch. Designed for engine mounted applications.

Attributes:
• Use in coolant or water
• Can be mounted vertically or horizontally
• Switch to ground logic

Applications:
• Designed to operate in difficult conditions (High vibration and elevated temperature)
• Cat Level Sensors are application or tank specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Robust level switch for engine and tank applications to provide warning of low level. Capacitive principle provides robust design with no moving parts. Active sensor requires an external electrical power supply. Available as switch to ground or high side switch. Designed for engine mounted applications.

Attributes:
• Use in coolant or water
• Can be mounted vertically or horizontally
• Switch to ground logic

Applications:
• Designed to operate in difficult conditions (High vibration and elevated temperature)
• Cat Level Sensors are application or tank specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic Plastic,Alloy Brass
Thread Size (in): 1/4-18 NPT
Wire Length (in): 8.3
Wire Length (mm): 210
Connector Type: 3-pin DT
Units of MeasureUSMetric
Material: Plastic Plastic,Alloy Brass
Thread Size (in): 1/4-18 NPT
Wire Length (in): 8.3
View More
Compatible Models
Compatible Models
Underground Art Truck
AD60AD55B
Truck Engine
C9
Load Haul Dump
R3000HR2900G
Site Prep Tractor
2864C586C
Off Highway Truck
772777G770777775789D773
Motor Grader
18M324161816M3
Power Pack
G3408
Track-Type Tractor
D8D8TD10T2D9T
Wheel Skidder
535D545D555D525D
Rotary Drill
MD6250MD6380MD6310MD6200
Asphalt Paver
AP655AP655FAP655F LAP600AP600F
Track Feller Buncher
522521
Marine Auxiliary
3516C
Marine Engine
C7.13512C3512EC280-16C280-12C280-83516C3516E
Pipelayer
PL83PL87
Vibratory Compactor
CD-44BCD-54B
Petroleum Package
TH48-E80CX31CX31-C11ITH48-E70CX48-P2300TH35-C11ICX31-C9ICX31-P600-CX35-C18ICX31-C15ITH31-C9PTH48TH35-C15ITH31-C9ICX31-P600CX31-C13ITH55CX35-P800
Power Package
G3406C7C32
Generator Set
3508B
Engine
C32B3516EC13B3512C
Petroleum Transmission
CX38-P892
Petroleum Engine
3516CC32C280-12C15C9
Soil Compactor
825K
Wheel Dozer
844834K854824K854K844K
Landfill Compactor
836K826K
Wheel Loader
988 XE995990K990993992993K988K XE988K992K994K
Gen Set Engine
3608C280-16
Engine - Machine
C32
Industrial Engine
C280-163512E
Quarry Truck
772G770G
Truck
775G772G OEM773G LRC770G789D777G772G775G OEM773G775G LRC773G OEM770G OEM
Wheel Feller Buncher
2570C2570D573C573D563C563D2670C553C2670D2470C
Compactor
CD10CD8
View More
Underground Art Truck
AD60AD55B
Warranty Information
Return Policy
Parts diagram for 430-9454
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
430-9454430-9454
424-0036424-0036
315-4691315-4691
View All Parts
Frequently bought together
430-9454
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
424-0036
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
315-4691
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert