Description: A Chain Guard is used to cover and safeguard a link chain. It is installed around the chain to prevent accidental contact with moving parts, reduce the risk of entanglement or injury, and contain the chain within a designated area. The guard acts as a physical barrier, providing safety and preventing external objects or individuals from coming into contact with the chain while allowing the chain to maintain its intended function of transmitting power or supporting loads.
Attributes: • Reduce noise, vibration, and friction • Provides a flexible and durable barrier • Ensuring a snug fit around the chain
Applications: A Chain Guard used over the Link Chain, widely used in Cat 216, 216B, 226, 226B, 226D, 228, 232, 232B, 232D, 236, 236B, 236D, 239D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 248, 248B, 249D, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 272D3, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D, and 299D3 Skid Steers, 904B, 904H, 906H, 907H and 908H Wheel Loader, BP115C, BP118C, BP15B and BP18B Work Tools, BP15 Broom - Pickup, 60", BP18 Broom - Pickup, 72"
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Chain Guard is used to cover and safeguard a link chain. It is installed around the chain to prevent accidental contact with moving parts, reduce the risk of entanglement or injury, and contain the chain within a designated area. The guard acts as a physical barrier, providing safety and preventing external objects or individuals from coming into contact with the chain while allowing the chain to maintain its intended function of transmitting power or supporting loads.
Attributes: • Reduce noise, vibration, and friction • Provides a flexible and durable barrier • Ensuring a snug fit around the chain
Applications: A Chain Guard used over the Link Chain, widely used in Cat 216, 216B, 226, 226B, 226D, 228, 232, 232B, 232D, 236, 236B, 236D, 239D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 248, 248B, 249D, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 272D3, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D, and 299D3 Skid Steers, 904B, 904H, 906H, 907H and 908H Wheel Loader, BP115C, BP118C, BP15B and BP18B Work Tools, BP15 Broom - Pickup, 60", BP18 Broom - Pickup, 72"
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 38.1
Outside Diameter (in): 1.5
Material Description: Rubber
Length (mm): 213.9
Length (in): 8.4
Height (mm): 167.3
Height (in): 6.6
Width (mm): 44.8
Width (in): 1.8
Side Wall Thickness (mm): 1.3
Side Wall Thickness (in): 0.1
Material: Miscellaneous Rubber
Weight (kg): 0.703
Weight (lb): 1.5
Units of MeasureUSMetric
Outside Diameter (mm): 38.1
Outside Diameter (in): 1.5
Material Description: Rubber
View More
Compatible Models
Compatible Models
Broom-Pickup
BP118CBP115C
View More
Broom-Pickup
BP118CBP115C
Warranty Information
Return Policy
Parts diagram for 450-5857
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 450-5857
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 450-5857
Description: A Chain Guard is used to cover and safeguard a link chain. It is installed around the chain to prevent accidental contact with moving parts, reduce the risk of entanglement or injury, and contain the chain within a designated area. The guard acts as a physical barrier, providing safety and preventing external objects or individuals from coming into contact with the chain while allowing the chain to maintain its intended function of transmitting power or supporting loads.
Attributes: • Reduce noise, vibration, and friction • Provides a flexible and durable barrier • Ensuring a snug fit around the chain
Applications: A Chain Guard used over the Link Chain, widely used in Cat 216, 216B, 226, 226B, 226D, 228, 232, 232B, 232D, 236, 236B, 236D, 239D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 248, 248B, 249D, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 272D3, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D, and 299D3 Skid Steers, 904B, 904H, 906H, 907H and 908H Wheel Loader, BP115C, BP118C, BP15B and BP18B Work Tools, BP15 Broom - Pickup, 60", BP18 Broom - Pickup, 72"
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 450-5857
Units of Measure
USMetric
Outside Diameter (mm): 38.1
Outside Diameter (in): 1.5
Material Description: Rubber
Length (mm): 213.9
Length (in): 8.4
Height (mm): 167.3
Height (in): 6.6
Width (mm): 44.8
Width (in): 1.8
Side Wall Thickness (mm): 1.3
Side Wall Thickness (in): 0.1
Material: Miscellaneous Rubber
Weight (kg): 0.703
Weight (lb): 1.5
View More
Compatible Models for part number 450-5857
BROOM-PICKUP
BP118C BP115C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.