JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home452-7707: Multipurpose Bucket Fork
Home452-7707: Multipurpose Bucket Fork
452-7707: Multipurpose Bucket Fork

Cat® Fork Assembly 1060 mm (41.7 in)

Brand: Cat

Product Images
452-7707: Multipurpose Bucket Fork
452-7707: Multipurpose Bucket Fork
452-7707: Multipurpose Bucket Fork
452-7707: Multipurpose Bucket Fork
452-7707: Multipurpose Bucket Fork

Cat® Fork Assembly 1060 mm (41.7 in)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Attributes:
Cat® Pallet Fork Tines for Cat pallet fork carriages are designed to meet a wide variety of material handling needs. Fork tines come in different sizes to accommodate moving bulky or palletized materials on construction and industrial sites. Offset Pallet Fork Tines are used to prevent loader arm dragging in truck bed applications. They can be used for unloading and handling of materials on building construction sites.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Attributes:
Cat® Pallet Fork Tines for Cat pallet fork carriages are designed to meet a wide variety of material handling needs. Fork tines come in different sizes to accommodate moving bulky or palletized materials on construction and industrial sites. Offset Pallet Fork Tines are used to prevent loader arm dragging in truck bed applications. They can be used for unloading and handling of materials on building construction sites.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 88
Height (mm): 833
Length (in): 42
Machine Type: Backhoe Loaders
Overall Length (in): 47
Thickness (in): 1.6
Overall Length (mm): 1195
Thickness (mm): 40
Height (in): 33
Length (mm): 1060
Width (in): 3.5
Units of MeasureUSMetric
Width (mm): 88
Height (mm): 833
Length (in): 42
View More
Compatible Models
Compatible Models
Backhoe Loader
416434432422F2444F2427F2426 F2428F2446D416E428F428436C446B416F420D422F444F444420E430D432F434F416C416D426C416B432F2434F2416F2450E415F2430E
Wheel Loader
990K
View More
Backhoe Loader
416434432422F2444F2427F2426 F2428F2446D416E428F428436C446B416F420D422F444F444420E430D432F434F416C416D426C416B432F2434F2416F2450E415F2430E
Warranty Information
Return Policy
Parts diagram for 452-7707
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
452-7707452-7707
559-4077559-4077
374-7464374-7464
View All Parts
Frequently bought together
452-7707
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
559-4077
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
374-7464
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
140-9378
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
178-3593
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
112-1776
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 452-7707
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 452-7707

Description:
Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Attributes:
Cat® Pallet Fork Tines for Cat pallet fork carriages are designed to meet a wide variety of material handling needs. Fork tines come in different sizes to accommodate moving bulky or palletized materials on construction and industrial sites. Offset Pallet Fork Tines are used to prevent loader arm dragging in truck bed applications. They can be used for unloading and handling of materials on building construction sites.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 452-7707

Units of Measure

USMetric
Width (mm): 88
Height (mm): 833
Length (in): 42
Machine Type: Backhoe Loaders
Overall Length (in): 47
Thickness (in): 1.6
Overall Length (mm): 1195
Thickness (mm): 40
Height (in): 33
Length (mm): 1060
Width (in): 3.5
View More
Compatible Models for part number 452-7707

BACKHOE LOADER

416 434 432 422F2 444F2 427F2 426 F2 428F2 446D 416E 428F 428 436C 446B 416F 420D 422F 444F 444 420E 430D 432F 434F 416C 416D 426C 416B 432F2 434F2 416F2 450E 415F2 430E

WHEEL LOADER

990K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert