10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals464-9561: Piston Wear Ring
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
464-9561: Piston Wear Ring
464-9561: Piston Wear Ring

Piston Wear Ring

Brand: Cat

Product Images
464-9561: Piston Wear Ring
464-9561: Piston Wear Ring
464-9561: Piston Wear Ring
464-9561: Piston Wear Ring
464-9561: Piston Wear Ring

Piston Wear Ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Piston Wear Ring supports and centers the piston to prevent metal-to-metal contact between the piston and the cylinder wall.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Piston Wear Ring supports and centers the piston to prevent metal-to-metal contact between the piston and the cylinder wall.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Piston Wear Ring
Material: Phenolic,Phenolic Plastic
Inside Diameter (mm): 270.0
Bore Diameter (mm): 280.0
Width (mm): 23.0
Inside Diameter (in): 10.630
Bore Diameter (in): 11.024
Width (in): 0.906
Units of MeasureUSMetric
Seal Type: Piston Wear Ring
Material: Phenolic,Phenolic Plastic
Inside Diameter (mm): 270.0
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 464-9561
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 464-9561
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 464-9561

Piston Wear Ring supports and centers the piston to prevent metal-to-metal contact between the piston and the cylinder wall.

View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 464-9561

Units of Measure

USMetric
Seal Type: Piston Wear Ring
Material: Phenolic,Phenolic Plastic
Inside Diameter (mm): 270.0
Bore Diameter (mm): 280.0
Width (mm): 23.0
Inside Diameter (in): 10.630
Bore Diameter (in): 11.024
Width (in): 0.906
View More
Compatible Models for part number 464-9561

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert