10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareLink Brackets & Components471-6105: Bracket-Mirror
Home
Hardware, Seals, & ConsumablesHardwareLink Brackets & Components
471-6105: Bracket-Mirror
471-6105: Bracket-Mirror

Cat® Mirror Bracket (Installation Mirror Group)

Brand: Cat

fallback-image
471-6105: Bracket-Mirror

Cat® Mirror Bracket (Installation Mirror Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Mirror bracket assemblies provide a manually adjustable mounting platform for exterior mirrors, minimizing blind spots and obstructions for the operator.

Application:
Cat® Mirror bracket used to mount mirrors for improved operator visibility on heavy-duty Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Mirror bracket assemblies provide a manually adjustable mounting platform for exterior mirrors, minimizing blind spots and obstructions for the operator.

Application:
Cat® Mirror bracket used to mount mirrors for improved operator visibility on heavy-duty Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 287.0
Length (in): 11.3
Height (mm): 232.0
Height (in): 9.1
Outer Diameter (mm): 16.0
Outer Diameter (in): 0.6
Thread Size (mm): M8X1.25
Finish: Black Powder Coated
Material: Steel,Carbon Steel
Weight (kg): 0.5
Weight (lb): 1.1
Units of MeasureUSMetric
Length (mm): 287.0
Length (in): 11.3
Height (mm): 232.0
View More
Compatible Models
Compatible Models
Telehandler
TL642TH3510DTL642DTH3510TL943DTL1255DTL1055DTH408DTH357DTH514DTL1255TH408TH357TL1055TL943
View More
Telehandler
TL642TH3510DTL642DTH3510TL943DTL1255DTL1055DTH408DTH357DTH514DTL1255TH408TH357TL1055TL943
Warranty Information
Return Policy
Parts diagram for 471-6105
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert