10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilms473-0028: Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilms
473-0028: Film
473-0028: Film

Cat® Film (Film Group)

Brand: Cat

fallback-image
473-0028: Film

Cat® Film (Film Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Film used on the hood of the vehicle.
CAT corporate yellow and CAT accent red color printing.
Film Color : Black
Letter : White
Decal Printed on 3-4 MIL Vinyl Film with 3M High Tack and transparent coating

Application:
Consult your owner's manual or contact your local Cat Dealer for more information

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Film used on the hood of the vehicle.
CAT corporate yellow and CAT accent red color printing.
Film Color : Black
Letter : White
Decal Printed on 3-4 MIL Vinyl Film with 3M High Tack and transparent coating

Application:
Consult your owner's manual or contact your local Cat Dealer for more information

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 821
Length (in): 32.33
Height (mm): 502
Height (in): 19.77
Material: Plastic,PVC Plastic
Weight (kg): 0.01
Weight (lb): 0.01
Units of MeasureUSMetric
Length (mm): 821
Length (in): 32.33
Height (mm): 502
View More
Compatible Models
Compatible Models
Telehandler
TH514DTL642DTL943DTL1255DTL1055D
View More
Telehandler
TH514DTL642DTL943DTL1255DTL1055D
Warranty Information
Return Policy
Parts diagram for 473-0028
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
473-0028473-0028
559-5059559-5059
473-0029473-0029
View All Parts
Frequently bought together
This part:
473-0028: Film
473-0028
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
559-5059
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
This part:
473-0029: Film
473-0029
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
360-8960
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-2326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
473-1345
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 473-0028
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 473-0028

Description:
Cat® Film used on the hood of the vehicle.
CAT corporate yellow and CAT accent red color printing.
Film Color : Black
Letter : White
Decal Printed on 3-4 MIL Vinyl Film with 3M High Tack and transparent coating

Application:
Consult your owner's manual or contact your local Cat Dealer for more information

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 473-0028

Units of Measure

USMetric
Length (mm): 821
Length (in): 32.33
Height (mm): 502
Height (in): 19.77
Material: Plastic,PVC Plastic
Weight (kg): 0.01
Weight (lb): 0.01
View More
Compatible Models for part number 473-0028

TELEHANDLER

TH514D TL642D TL943D TL1255D TL1055D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert