10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components473-4062: 2.80mm Thick Swing Drive Friction Brake Disc
Home
HydraulicsOther Hydraulic Components
473-4062: 2.80mm Thick Swing Drive Friction Brake Disc
473-4062: 2.80mm Thick Swing Drive Friction Brake Disc

Cat® Steel Swing Drive Friction Brake Disc

Brand: Cat

Product Images
473-4062: 2.80mm Thick Swing Drive Friction Brake Disc
473-4062: 2.80mm Thick Swing Drive Friction Brake Disc
473-4062: 2.80mm Thick Swing Drive Friction Brake Disc
473-4062: 2.80mm Thick Swing Drive Friction Brake Disc
473-4062: 2.80mm Thick Swing Drive Friction Brake Disc

Cat® Steel Swing Drive Friction Brake Disc

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Friction disc designed to work with steel discs in the clutch brake pack for swing drives.

Attributes:
• Waffle groove pattern optimizes cooling.
• Hardened steel core reduces spline wear.
• (36) tooth external spline provides exact OEM fit.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Friction disc designed to work with steel discs in the clutch brake pack for swing drives.

Attributes:
• Waffle groove pattern optimizes cooling.
• Hardened steel core reduces spline wear.
• (36) tooth external spline provides exact OEM fit.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 109
Outside Diameter (mm): 152.6
Thickness (mm): 2.8
Inside Diameter (in): 4.291
Outside Diameter (in): 6.007
Thickness (in): 0.11
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 109
Outside Diameter (mm): 152.6
Thickness (mm): 2.8
View More
Compatible Models
Compatible Models
Shovel
6040
Hydraulic Shovel
606060306040
View More
Shovel
6040
Warranty Information
Return Policy
Parts diagram for 473-4062
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 473-4062
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 473-4062

Description:
Friction disc designed to work with steel discs in the clutch brake pack for swing drives.

Attributes:
• Waffle groove pattern optimizes cooling.
• Hardened steel core reduces spline wear.
• (36) tooth external spline provides exact OEM fit.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 473-4062

Units of Measure

USMetric
Inside Diameter (mm): 109
Outside Diameter (mm): 152.6
Thickness (mm): 2.8
Inside Diameter (in): 4.291
Outside Diameter (in): 6.007
Thickness (in): 0.11
Material: Carbon Steel
View More
Compatible Models for part number 473-4062

SHOVEL

6040

HYDRAULIC SHOVEL

6060 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert