10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth475-5482: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
475-5482: Bucket Tip
475-5482: Bucket Tip

Cat® K90 Penetration Plus Excavator Bucket Tip

Brand: Cat

Product Images
475-5482: Bucket Tip
475-5482: Bucket Tip
475-5482: Bucket Tip
475-5482: Bucket Tip
475-5482: Bucket Tip
475-5482: Bucket Tip

Cat® K90 Penetration Plus Excavator Bucket Tip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 475-5482
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 475-5482

The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.

Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

Attributes:
• 25% more wear material than general purpose tips
• 10-15% more usable life
• 25% less cross-sectional area
• Symmetric, ribbed top and bottom
• Self-sharpening during wear

Applications:
• High-impact trenching, excavating and loading
• Moderate-to-high impact areas
• Densely compacted material, including clay
• Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 475-5482

Units of Measure

USMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 10.984
Size: K90
Rear Width (mm): 117
Front Width (in): 2.283
Front Width (mm): 58
Shape: Penetration Plus
Rear Width (in): 4.606
Series: K Series
Rear Height (mm): 101
Overall Length (mm): 279
Rear Height (in): 3.976
View More
Compatible Models for part number 475-5482

WHEELED EXCAVATOR

M322D MH M322D2 M324D2 MH M322F M322D M322C

EXCAVATOR

320E L 320D2 GC 322B L 318D2 329D LN 329F L 325B L 329D L 325D L 320C 320D 320D LN 324D 326D2 320E LRR 315D L 323E L 323D2 L 320D2 320D LRR 329E LN 315C 318D2 L 319C 321D LCR 324E L 326F L 323E SA 320E LN 323D 320 320F L 320D L 330F 316E L 330D2 330 GC 325 323 323E LN 318C 329E L 329D2 L 323D SA 320D RR 326F 320D2 L 322C 324D LN 323D S 329D2 323F L 323D L 330D2 L 323D LN 324E LN 329D 330F L 326D2 L 330F LN 324D L 330D L 321C 320 GC 325C 326F LN 325D

MATERIAL HANDLER

MH3024

View More
Related parts
475-5484
475-5484: Bucket Tip
Contact Dealer
475-5486
475-5486: Bucket Tip
Contact Dealer
475-5487
475-5487: Bucket Tip
Contact Dealer
475-5491
475-5491: Bucket Tip
Contact Dealer
475-5485
475-5485: Bucket Tip
Contact Dealer
220-9090
220-9090: K Series Tip Retainer
Contact Dealer
475-5480
475-5480: Bucket Tip
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert