10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsSnow Pushes479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
Home
AttachmentsSnow Pushes
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Product Images
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge
479-8087: 3.05 m (10 ft), IT Coupler, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

Specifications
Specifications
Units of MeasureUSMetric
Working Width: 120 in
Working Width: 3048 mm
Weight: 1803.4 lb
Weight: 818 kg
Length: 1279 mm
Length: 50.4 in
Moldboard Height: 906 mm
Moldboard Height: 35.7 in
Overall Height: 975 mm
Overall Height: 38.4 in
Interface Type: IT Coupler
Trip Edge Height: 137 mm
Trip Edge Height: 5.4 in
Trip Edge Quantity: 2
Overall Width: 3220 mm
Overall Width: 126.8 in
Units of MeasureUSMetric
Working Width: 120 in
Working Width: 3048 mm
Weight: 1803.4 lb
View More
Compatible Models
Compatible Models
Backhoe Loader
432F2420F2430F2444F2
View More
Backhoe Loader
432F2420F2430F2444F2
Warranty Information
Return Policy
Parts diagram for 479-8087
View Detailed Parts Diagrams
Add Your Equipment
Related parts
216-8810
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge
Contact Dealer
251-1800
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge
Contact Dealer
481-3671
481-3671: 2.7 m (9 ft), IT Coupler
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert