10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeFilters & FluidsFluidsCoolantsCoolants/Antifreeze486-3021: Extended Life Coolant Concentrate (4 Liters)
Home
Filters & FluidsFluidsCoolantsCoolants/Antifreeze
486-3021: Extended Life Coolant Concentrate (4 Liters)
486-3021: Extended Life Coolant Concentrate (4 Liters)

Cat Extended Life Engine Coolant Concentrate With Embitterment (4 Liters)

Brand: Cat

Product Images
486-3021: Extended Life Coolant Concentrate (4 Liters)
486-3021: Extended Life Coolant Concentrate (4 Liters)
486-3021: Extended Life Coolant Concentrate (4 Liters)

Cat Extended Life Engine Coolant Concentrate With Embitterment (4 Liters)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
486-3021 provides Cat Extended Life Engine Coolant Concentrate with Embitterment

Attributes:
• Container Volume: 4 L (1.05 GAL)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
486-3021 provides Cat Extended Life Engine Coolant Concentrate with Embitterment

Attributes:
• Container Volume: 4 L (1.05 GAL)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Volume Spec (in): 1.05
Volume Spec (mm): 4
Volume Unit (English): gal
Volume Unit (mm): L
Material: Coolant Fluid
Units of MeasureUSMetric
Volume Spec (in): 1.05
Volume Spec (mm): 4
Volume Unit (English): gal
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 486-3021

Description:
486-3021 provides Cat Extended Life Engine Coolant Concentrate with Embitterment

Attributes:
• Container Volume: 4 L (1.05 GAL)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 486-3021

Units of Measure

USMetric
Volume Spec (in): 1.05
Volume Spec (mm): 4
Volume Unit (English): gal
Volume Unit (mm): L
Material: Coolant Fluid
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert