10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsElectric Cab Operator ControlsJoysticks487-8455: Joystick Control Base
Home
CabsElectric Cab Operator ControlsJoysticks
487-8455: Joystick Control Base
487-8455: Joystick Control Base

Cat® Joystick Control Base with Receptacle and Connector Pin used in Operator Console

Brand: Cat

Product Images
487-8455: Joystick Control Base
487-8455: Joystick Control Base
487-8455: Joystick Control Base
487-8455: Joystick Control Base
487-8455: Joystick Control Base

Cat® Joystick Control Base with Receptacle and Connector Pin used in Operator Console

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat joystick base assembly provides components to detect handle angle and send handle angle signal to precisely control specific Cat heavy equipment functions.

Attributes:
• Joystick control base
• Straight mounting tube
• 6 pin connector
• RoHS compliant

Application:
Joystick base assemblies are used to mount joystick control and input handle's 3-dimensional movement to Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat joystick base assembly provides components to detect handle angle and send handle angle signal to precisely control specific Cat heavy equipment functions.

Attributes:
• Joystick control base
• Straight mounting tube
• 6 pin connector
• RoHS compliant

Application:
Joystick base assemblies are used to mount joystick control and input handle's 3-dimensional movement to Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: 6 pin AMPSEAL 16
Overall Length (mm): 76
Overall Width (mm): 76
Overall Height (mm): 174
Wire Length (mm): 200
Overall Length (in): 3.0
Overall Width (in): 3.0
Overall Height (in): 6.85
Wire Length (in): 7.87
Material: Carbon Steel
Units of MeasureUSMetric
Connector Type: 6 pin AMPSEAL 16
Overall Length (mm): 76
Overall Width (mm): 76
View More
Compatible Models
Compatible Models
Track Feller Buncher
522521
Wheeled Excavator
M315GC
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
548FM528558FM528 LL568538
Load Haul Dump
OTHER
Excavator
326 GC349 GC340336 MHPU313 GX323 GX349316 GC336 GC345313 GCFM538320D323 GC323GC395MH3295352350316 GX312 GX317333 GC315313320D3355320GX312 GCFM548320320D L326330 GC325318 GC323326GC315 GCFM558OTHER323D3330374320 GX340MHPU317 GC3353363101333FM568350 OEM330GC320 GC345 GC352 UHD
Material Handler
MH3250MH3260
Mobile Hyd Power Unit
330 MHPU350MHPU
Forest Products
OTHER
View More
Track Feller Buncher
522521
Warranty Information
Return Policy
Parts diagram for 487-8455
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert