This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A governor control shaft is a mechanical component used in engines to control the engine speed. It protrudes from the engine block and is connected to the governor mechanism, which regulates the flow of fuel and air to the engine. It is driven by a belt or chain from the engine's crankshaft. As the speed of the engine changes, the governor control shaft rotates at a corresponding speed, which in turn adjusts the governor system to maintain a constant speed.
Attributes: • works by sensing changes in the engine speed. • Safe and efficient operation of engines. • Durable and able to withstand high loads and extreme operating conditions to ensure reliable performance.
Applications: A governor control shaft is used to maintain a consistent engine speed, even when the load on the engine changes. It is extensively used in Cat 938F, 938G, 950B, 950E, 950F, 950G, 960F, 962G, 966D, 966E, 966F, 966G, 970F, 972G, 980C, 980F, 980G, 988B, 988F, 990, 990H, 992C, 992D, 992G, 994, 994D, IT62G, R1300, R1300G, R1300GII, R1600, R1600G, R1600H, R1700G, R2900, R2900G and R3000H Wheel Loader, AD30, AD45, AD45B, AD55 and AD55B Truck, AD60 and AD63 Articulated Truck, TR35 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A governor control shaft is a mechanical component used in engines to control the engine speed. It protrudes from the engine block and is connected to the governor mechanism, which regulates the flow of fuel and air to the engine. It is driven by a belt or chain from the engine's crankshaft. As the speed of the engine changes, the governor control shaft rotates at a corresponding speed, which in turn adjusts the governor system to maintain a constant speed.
Attributes: • works by sensing changes in the engine speed. • Safe and efficient operation of engines. • Durable and able to withstand high loads and extreme operating conditions to ensure reliable performance.
Applications: A governor control shaft is used to maintain a consistent engine speed, even when the load on the engine changes. It is extensively used in Cat 938F, 938G, 950B, 950E, 950F, 950G, 960F, 962G, 966D, 966E, 966F, 966G, 970F, 972G, 980C, 980F, 980G, 988B, 988F, 990, 990H, 992C, 992D, 992G, 994, 994D, IT62G, R1300, R1300G, R1300GII, R1600, R1600G, R1600H, R1700G, R2900, R2900G and R3000H Wheel Loader, AD30, AD45, AD45B, AD55 and AD55B Truck, AD60 and AD63 Articulated Truck, TR35 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Diameter (in): 0.5
Diameter (mm): 12.7
Outside Diameter (in): 0.50
Outside Diameter (mm): 12.70
Material: Steel,Carbon Steel
Overall Length (in): 2.36
Overall Length (mm): 60
Units of MeasureUSMetric
Material Description: Steel
Diameter (in): 0.5
Diameter (mm): 12.7
View More
Compatible Models
Compatible Models
Underground Art Truck
AD60AD55AD55BAD63AD30AD45BAD45
Integrated Toolcarrier
IT62G
Load Haul Dump
R1600R1700GR1300GR3000HR1700 IIR1600GR1600HR1300R2900GR2900R1300G II
Wheel Loader
966F II988B988F992D960F972G980C992C980F980G992G950B/950E988F II938G938F966D966F966E990 II966G950E950G994D950F962G970F994990H990980F II950F II
View More
Underground Art Truck
AD60AD55AD55BAD63AD30AD45BAD45
Warranty Information
Return Policy
Parts diagram for 4E-2453
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4E-2453
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4E-2453
Description: A governor control shaft is a mechanical component used in engines to control the engine speed. It protrudes from the engine block and is connected to the governor mechanism, which regulates the flow of fuel and air to the engine. It is driven by a belt or chain from the engine's crankshaft. As the speed of the engine changes, the governor control shaft rotates at a corresponding speed, which in turn adjusts the governor system to maintain a constant speed.
Attributes: • works by sensing changes in the engine speed. • Safe and efficient operation of engines. • Durable and able to withstand high loads and extreme operating conditions to ensure reliable performance.
Applications: A governor control shaft is used to maintain a consistent engine speed, even when the load on the engine changes. It is extensively used in Cat 938F, 938G, 950B, 950E, 950F, 950G, 960F, 962G, 966D, 966E, 966F, 966G, 970F, 972G, 980C, 980F, 980G, 988B, 988F, 990, 990H, 992C, 992D, 992G, 994, 994D, IT62G, R1300, R1300G, R1300GII, R1600, R1600G, R1600H, R1700G, R2900, R2900G and R3000H Wheel Loader, AD30, AD45, AD45B, AD55 and AD55B Truck, AD60 and AD63 Articulated Truck, TR35 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4E-2453
Units of Measure
USMetric
Material Description: Steel
Diameter (in): 0.5
Diameter (mm): 12.7
Outside Diameter (in): 0.50
Outside Diameter (mm): 12.70
Material: Steel,Carbon Steel
Overall Length (in): 2.36
Overall Length (mm): 60
View More
Compatible Models for part number 4E-2453
UNDERGROUND ART TRUCK
AD60 AD55 AD55B AD63 AD30 AD45B AD45
INTEGRATED TOOLCARRIER
IT62G
LOAD HAUL DUMP
R1600 R1700G R1300G R3000H R1700 II R1600G R1600H R1300 R2900G R2900 R1300G II
WHEEL LOADER
966F II 988B 988F 992D 960F 972G 980C 992C 980F 980G 992G 950B/950E 988F II 938G 938F 966D 966F 966E 990 II 966G 950E 950G 994D 950F 962G 970F 994 990H 990 980F II 950F II
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.