Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
320-A L 320-A N 336D 324D 375-A L 325-A 320D2 320D3 336D2 L 326D L 323D 312-A 330D2 325C L 322C 323D LN 385C FS 321C 330D FM 336 MHPU 307 320D2 GC 311-A 385C L 320D2 FM 325D L 320D LRR 365C L MH 336D L 374D L 323F OEM 350-A L 330C FM 324D L 350 L 325C 325D 324D FM LL 329D LN 317-A M325D MH 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 330D2 L 323D2 317-A N 326D2 L 385B 385C 320N 315-A 320C 320D 235B 365C L 330C 330D 320 L 365B L M325D L MH 365C 365B 320C L 325D FM LL 320D LN 340D2 L 390D 320D L 325 LN 320D FM RR 350-A 390D L 336D LN 340MHPU 325C FM 325D FM 320D GC 326D2 315-A L 323D2 L 325 L 330C L 336D2 320D FM 330D L 350 OEM 225 325-A LN 330D MH 328D LCR 329D L 324D FM 352 235 330D LN 320C FM 319C 323 318C 320-A 340D L 215 336 329D 317 N 330C LN 325D MH 385C L MH 321D LCR 375-A 245 365B II 329D2 L 322C FM 320D2 L 324D LN 329D2 330C MH
H110 GC S H180GC H160 GC S H115GC H110GC S H120GC S H110GC H45DS H180 GC S H140GC S H130GC S H130GC H120GC H115GC S H160GC H140GC
PIPELAYER
583K
BROOM
BA30 BA25 BA22
MINING EXCAVATOR
5230B 5110B 5130 5230 5130B
FRONT SHOVEL
385C 5080 5090B
VIBRATORY COMPACTOR
CB-534B CB-634 CB-434B
MOBILE HYD POWER UNIT
330D L 329D L 385C 323D LN 365C L 352FMHPU 323F OEM 330D2 349D L 330FMHPU 385C L 340D2 L 336D L 325D L 325C 325D 336F 336D 336E C7.1 330D 324D LN 330C 349D2 323D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.