10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits4L-5832: 0.787mm Thick Hose Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
4L-5832: 0.787mm Thick Hose Gasket
4L-5832: 0.787mm Thick Hose Gasket

Cat® Gasket with tight sealing to prevent leaks of fluids or gases to ensure optimal performance for coolant hose

Brand: Cat

Product Images
4L-5832: 0.787mm Thick Hose Gasket
4L-5832: 0.787mm Thick Hose Gasket
4L-5832: 0.787mm Thick Hose Gasket
4L-5832: 0.787mm Thick Hose Gasket
4L-5832: 0.787mm Thick Hose Gasket

Cat® Gasket with tight sealing to prevent leaks of fluids or gases to ensure optimal performance for coolant hose

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Square-Rectangular
Style: Flat
Material: Non-metallic fiber and rubber,Rubber Gasket Gasket
Length (mm): 130.4
Width (mm): 130.4
Thickness (mm): 0.8
Hole Size (mm): 10.3 (4X)
Length (in): 5.14
Width (in): 5.14
Thickness (in): 0.03
Hole Size (in): 0.41 (4X)
Units of MeasureUSMetric
Type: Square-Rectangular
Style: Flat
Material: Non-metallic fiber and rubber,Rubber Gasket Gasket
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models
Compatible Models
Gen Set Engine
D399D379BD398B
Marine Engine
D379AD379BD398AD398BD399
Industrial Engine
D398D399D379D379BD398B
Gas Engine
G398G399G379G379A
View More
Gen Set Engine
D399D379BD398B
Warranty Information
Return Policy
Parts diagram for 4L-5832
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4L-5832
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4L-5832

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4L-5832

Units of Measure

USMetric
Type: Square-Rectangular
Style: Flat
Material: Non-metallic fiber and rubber,Rubber Gasket Gasket
Length (mm): 130.4
Width (mm): 130.4
Thickness (mm): 0.8
Hole Size (mm): 10.3 (4X)
Length (in): 5.14
Width (in): 5.14
Thickness (in): 0.03
Hole Size (in): 0.41 (4X)
View More

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models for part number 4L-5832

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D379A D379B D398A D398B D399

INDUSTRIAL ENGINE

D398 D399 D379 D379B D398B

GAS ENGINE

G398 G399 G379 G379A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert