Description: A V-Belt is a type of power transmission belt that features a trapezoidal cross-section. The V-belt is designed to transfer power between two pulleys by creating friction between the belt and the pulley surfaces. The V-belt wraps around the grooved pulleys and creates friction to transfer power. The shape of the V-belt allows for a greater contact area between the belt and the pulley, which results in a higher amount of friction and greater power transfer efficiency.
Attributes: • Provide flexibility and resistance to heat and wear. • Maximum power transfer and prevent slipping. • Provided with Effective Length of 1422mm
Applications: A V-Belt is used to transmit power from the engine's crankshaft to the alternator's rotor shaft, widely used in Cat Articulated Truck, Cold Planer, Gen Set Engine, Generator Set, Power Module, Industrial Engine, Generator, Gas Engine, Industrial Engine, Pumper, Truck Engine, Marine Engine, Petroleum Transmission, Road Reclaimer, Soil Stabilizer.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A V-Belt is a type of power transmission belt that features a trapezoidal cross-section. The V-belt is designed to transfer power between two pulleys by creating friction between the belt and the pulley surfaces. The V-belt wraps around the grooved pulleys and creates friction to transfer power. The shape of the V-belt allows for a greater contact area between the belt and the pulley, which results in a higher amount of friction and greater power transfer efficiency.
Attributes: • Provide flexibility and resistance to heat and wear. • Maximum power transfer and prevent slipping. • Provided with Effective Length of 1422mm
Applications: A V-Belt is used to transmit power from the engine's crankshaft to the alternator's rotor shaft, widely used in Cat Articulated Truck, Cold Planer, Gen Set Engine, Generator Set, Power Module, Industrial Engine, Generator, Gas Engine, Industrial Engine, Pumper, Truck Engine, Marine Engine, Petroleum Transmission, Road Reclaimer, Soil Stabilizer.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.31
Weight (lb): 0.67
Belt Length (in): 55.98
Belt Width (in): 0.63
Belt Type: V-Belts - Cogged
Material: Plastic Plastic
Belt Length (mm): 1422
Belt Width (mm): 15.9
Units of MeasureUSMetric
Weight (kg): 0.31
Weight (lb): 0.67
Belt Length (in): 55.98
View More
Compatible Models
Compatible Models
Pumper
HT400
Generator
SR4WEGSR4BXQP500
Generator Set
C18 GEN SEC15 I6C93408CG34063412CC15 GEN SED550GCC15 GENSETD450GC34563406C3406EXQ1140C18 I6D600 GCC18C15G3412D500GC
Power Module
C18PM3456
Reclaimer Mixer
RM-250C
Engine
G3406C13B
Petroleum Engine
C15
Cold Planer
PM-465
Petroleum Gen Set
C15C18
Road Reclaimer
RR-250RR-250B
Soil Stabilizer
SS-250SS-250B
Engine - Machine
3408
Gen Set Engine
3406C3406E3406B34123456C15 GEN SE34063408B3408C3408POWER SYS3412C
Description: A V-Belt is a type of power transmission belt that features a trapezoidal cross-section. The V-belt is designed to transfer power between two pulleys by creating friction between the belt and the pulley surfaces. The V-belt wraps around the grooved pulleys and creates friction to transfer power. The shape of the V-belt allows for a greater contact area between the belt and the pulley, which results in a higher amount of friction and greater power transfer efficiency.
Attributes: • Provide flexibility and resistance to heat and wear. • Maximum power transfer and prevent slipping. • Provided with Effective Length of 1422mm
Applications: A V-Belt is used to transmit power from the engine's crankshaft to the alternator's rotor shaft, widely used in Cat Articulated Truck, Cold Planer, Gen Set Engine, Generator Set, Power Module, Industrial Engine, Generator, Gas Engine, Industrial Engine, Pumper, Truck Engine, Marine Engine, Petroleum Transmission, Road Reclaimer, Soil Stabilizer.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4N-8216
Units of Measure
USMetric
Weight (kg): 0.31
Weight (lb): 0.67
Belt Length (in): 55.98
Belt Width (in): 0.63
Belt Type: V-Belts - Cogged
Material: Plastic Plastic
Belt Length (mm): 1422
Belt Width (mm): 15.9
View More
Compatible Models for part number 4N-8216
PUMPER
HT400
GENERATOR
SR4 WEG SR4B XQP500
GENERATOR SET
C18 GEN SE C15 I6 C9 3408C G3406 3412C C15 GEN SE D550GC C15 GENSET D450GC 3456 3406C 3406E XQ1140 C18 I6 D600 GC C18 C15 G3412 D500GC
POWER MODULE
C18 PM3456
RECLAIMER MIXER
RM-250C
ENGINE
G3406 C13B
PETROLEUM ENGINE
C15
COLD PLANER
PM-465
PETROLEUM GEN SET
C15 C18
ROAD RECLAIMER
RR-250 RR-250B
SOIL STABILIZER
SS-250 SS-250B
ENGINE - MACHINE
3408
GEN SET ENGINE
3406C 3406E 3406B 3412 3456 C15 GEN SE 3406 3408B 3408C 3408 POWER SYS 3412C
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.