The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-8825 : Cat® Reman Electronic Control Module (ECM)
Contact Dealer
Description
Description
Description: Generator set control panels provide all of the controls and system indicators in one easy to access interface.
Attributes: • EMCP 4.4 Control Panel • Digital indicators • Warning/shutdown indicators • Programmable protective relaying • Aluminum housing • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Generator set control panels provide all of the controls and system indicators in one easy to access interface.
Attributes: • EMCP 4.4 Control Panel • Digital indicators • Warning/shutdown indicators • Programmable protective relaying • Aluminum housing • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 308.2
Height (mm): 247
Depth (mm): 86.5
Width (in): 12.13
Height (in): 9.72
Depth (in): 3.41
Material: Alloy Aluminum
Units of MeasureUSMetric
Width (mm): 308.2
Height (mm): 247
Depth (mm): 86.5
View More
Compatible Models
Compatible Models
Generator
SR4SR4BSR4BHVXQ330XQP500
Generator Set
C18 GEN SEXQ425C15 I6C9DG400C27C15 GEN SEG3520C13GENSETC32C13 XQ375CG137-08D1500C9 GEN SETG3516C175-203412DG450G3512C175-16CG137-12DG5003516C GEN3516B GENXQ1140XQP300G3516BG3306BXQ230C18 I6G3516CG3516EG3520CG3512E3516C3516C18G3512HG3520E3516BC153512C13G3412DG3503516E3512C3512B
Power Module
C32XQG135XQ2280
Energy Storage
PGS1260PGS1260 HDPGS840ETS1500
Control Panel
EMCP4.4 U
Engine
G35203512E
Petroleum Engine
20163508C3516C3512E3512C3512B
Petroleum Gen Set
3512B3512CG3306B
Gen Set Engine
G3520
Renewable Energy
BDP250
Industrial Engine
3512B3512C3516B
Gas Engine
G3512HG3512EG3516EG3516C
Excavator
312 GX312 GC
Petroleum Package
TH35-C13ITH31-C9PTH35-C15ITH31-C9ITH35-C11I
View More
Generator
SR4SR4BSR4BHVXQ330XQP500
Warranty Information
Return Policy
Parts diagram for 503-4417
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 503-4417
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 503-4417
Description: Generator set control panels provide all of the controls and system indicators in one easy to access interface.
Attributes: • EMCP 4.4 Control Panel • Digital indicators • Warning/shutdown indicators • Programmable protective relaying • Aluminum housing • RoHS compliant • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 503-4417
Units of Measure
USMetric
Width (mm): 308.2
Height (mm): 247
Depth (mm): 86.5
Width (in): 12.13
Height (in): 9.72
Depth (in): 3.41
Material: Alloy Aluminum
View More
Compatible Models for part number 503-4417
GENERATOR
SR4 SR4B SR4BHV XQ330 XQP500
GENERATOR SET
C18 GEN SE XQ425 C15 I6 C9 DG400 C27 C15 GEN SE G3520 C13GENSET C32 C13 XQ375 CG137-08 D1500 C9 GEN SET G3516 C175-20 3412 DG450 G3512 C175-16 CG137-12 DG500 3516C GEN 3516B GEN XQ1140 XQP300 G3516B G3306B XQ230 C18 I6 G3516C G3516E G3520C G3512E 3516C 3516 C18 G3512H G3520E 3516B C15 3512 C13 G3412 DG350 3516E 3512C 3512B
Cat Reman Electronic Control Module (ECM) (GENESYS A5L3)(EMCP 4.4)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.