10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications507-2767: M12x1.75 Threaded Striker Bolt with Guard
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications
507-2767: M12x1.75 Threaded Striker Bolt with Guard
507-2767: M12x1.75 Threaded Striker Bolt with Guard

Cat® A Threaded Striker Bolt is a fastening device used in door locks and latches, featuring a threaded shaft for secure attachment and easy adjustability.

Brand: Cat

Product Images
507-2767: M12x1.75 Threaded Striker Bolt with Guard
507-2767: M12x1.75 Threaded Striker Bolt with Guard
507-2767: M12x1.75 Threaded Striker Bolt with Guard
507-2767: M12x1.75 Threaded Striker Bolt with Guard
507-2767: M12x1.75 Threaded Striker Bolt with Guard

Cat® A Threaded Striker Bolt is a fastening device used in door locks and latches, featuring a threaded shaft for secure attachment and easy adjustability.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Material: Steel
• Diameter: 17 mm (0.67 in) (Striker Bar)
• Thread: M12x1.75
• Zinc Plated

Application:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Material: Steel
• Diameter: 17 mm (0.67 in) (Striker Bar)
• Thread: M12x1.75
• Zinc Plated

Application:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Overall Length (mm): 58
Diameter (mm): 17 (Striker Bar)
Hex Size (mm): 8
Thread: M12X1.75
Overall Length (in): 2.26
Diameter (in): 0.67 (Striker Bar)
Hex Size (in): 5/16
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Overall Length (mm): 58
Diameter (mm): 17 (Striker Bar)
View More
Compatible Models
Compatible Models
Motor Grader
140M 3 AWD14L16M18M312M15016M314M12M 3 AWD14M-314M3160M 3 AWD140M 3140M 214016012M 312M 2161418140M120M160M 2160M 3120M 2160M
View More
Motor Grader
140M 3 AWD14L16M18M312M15016M314M12M 3 AWD14M-314M3160M 3 AWD140M 3140M 214016012M 312M 2161418140M120M160M 2160M 3120M 2160M
Warranty Information
Return Policy
Parts diagram for 507-2767
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 507-2767
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 507-2767

Description:
Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Material: Steel
• Diameter: 17 mm (0.67 in) (Striker Bar)
• Thread: M12x1.75
• Zinc Plated

Application:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 507-2767

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Overall Length (mm): 58
Diameter (mm): 17 (Striker Bar)
Hex Size (mm): 8
Thread: M12X1.75
Overall Length (in): 2.26
Diameter (in): 0.67 (Striker Bar)
Hex Size (in): 5/16
View More
Compatible Models for part number 507-2767

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 150 16M3 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert