10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings528-5912: Red Safety Reflective Identification Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
528-5912: Red Safety Reflective Identification Film
528-5912: Red Safety Reflective Identification Film

Cat® 157 mm Long Right Hand Side Red Safety Reflective Identification Film

Brand: Cat

Product Images
528-5912: Red Safety Reflective Identification Film
528-5912: Red Safety Reflective Identification Film
528-5912: Red Safety Reflective Identification Film
528-5912: Red Safety Reflective Identification Film
528-5912: Red Safety Reflective Identification Film

Cat® 157 mm Long Right Hand Side Red Safety Reflective Identification Film

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Red reflective safety film for use as required across Cat product lines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 157 x 54 mm (6.18 x 2.13 in)
• Pressure sensitive adhesive backed film

Application:
Locate on machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Red reflective safety film for use as required across Cat product lines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 157 x 54 mm (6.18 x 2.13 in)
• Pressure sensitive adhesive backed film

Application:
Locate on machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Type: Safety
Film Color: Red
Length (mm): 157
Width (mm): 54
Length (in): 6.18
Width (in): 2.13
Material: Plastic Plastic
Units of MeasureUSMetric
Type: Safety
Film Color: Red
Length (mm): 157
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
301.8301.9301.7CR302CR301.6301.5
View More
Mini Hyd Excavator
301.8301.9301.7CR302CR301.6301.5
Warranty Information
Return Policy
Parts diagram for 528-5912
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
528-5912528-5912
528-5911528-5911
7X-76447X-7644
View All Parts
Frequently bought together
528-5912
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
528-5911
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7X-7644
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
571-2638
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
254-7563
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
542-1490
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 528-5912
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 528-5912

Description:
Red reflective safety film for use as required across Cat product lines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 157 x 54 mm (6.18 x 2.13 in)
• Pressure sensitive adhesive backed film

Application:
Locate on machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 528-5912

Units of Measure

USMetric
Type: Safety
Film Color: Red
Length (mm): 157
Width (mm): 54
Length (in): 6.18
Width (in): 2.13
Material: Plastic Plastic
View More
Compatible Models for part number 528-5912

MINI HYD EXCAVATOR

301.8 301.9 301.7CR 302CR 301.6 301.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert