Description: Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Outer Diameter : 94.5 mm (3.72 in) Overall Height: 82 mm (3.23 in) Thickness: 0.6 mm (0.02 in) Material : Steel
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Outer Diameter : 94.5 mm (3.72 in) Overall Height: 82 mm (3.23 in) Thickness: 0.6 mm (0.02 in) Material : Steel
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
C18 GEN SEXQP115DE500DE630C7.1C4.4DE110EC4.4XQP150XQ330XQ1140XQ230C183512BXQP310XQP200C4.4DE88E0C4.4DE65E3C4.4DE88E3XQP100C4.4DE110E2
Reclaimer Mixer
RM400
Engine
C13BC7.1C9.33516E
Locomotive Engine
C175-16
Cold Planer
PM312PM313PM310
Forest Products
OTHER
Road Reclaimer
RM400
Engine - Machine
C4.4
Transmission
TR35
Skid Steer Loader
270XE270
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Compactor
CB8CB7
View More
Generator
XQ330LC51XXLC31XX
Warranty Information
Return Policy
Parts diagram for 536-7946
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 536-7946
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 536-7946
Description: Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Outer Diameter : 94.5 mm (3.72 in) Overall Height: 82 mm (3.23 in) Thickness: 0.6 mm (0.02 in) Material : Steel
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 536-7946
Units of Measure
USMetric
Material Description: Plastic
Connector Type: Socket
Wire Gauge (AWG): 20-14
Length (mm): 200
Voltage (volts): 40
Length (in): 8
View More
Compatible Models for part number 536-7946
GENERATOR
XQ330 LC51XX LC31XX
WHEEL SKIDDER
555D 535D 545D 525D
ASPHALT COMPACTOR
CW16 CB8 CB7 CB10
RETROFIT AFTERTREATMNT
DPF SCR
MINI HYD EXCAVATOR
304E2 CR 307.5 306 305.5E2 CR 305E2 CR
TRACK FELLER BUNCHER
522 521
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
EXCAVATOR
FM538 333 GC FM548 313D2 GC 320D L 330D2 MH3040 340MHPU 326 GC 349 GC 336 MHPU 548 320D2 FM 320D GC 326D2 317 323D2 L 558 326GC FM558 320 GX FM568 350 OEM 330GC 320 GC 340 336 GC 345 352 350 355 320 326 330 GC 325 323 330 323D L 330D2 L 335 336 333 323D2 326D2 L 323 GX 320D 323GC 329D2 L 329D2 345 GC
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.