10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsSnow Blowers546-4485: SR118
Home
AttachmentsSnow Blowers
546-4485: SR118
546-4485: SR118

Designed for removing snow from streets, parking lots, driveways and sidewalks.

Brand: Cat

Product Images
546-4485: SR118
546-4485: SR118
546-4485: SR118
546-4485: SR118
546-4485: SR118
546-4485: SR118
546-4485: SR118
546-4485: SR118
546-4485: SR118

Designed for removing snow from streets, parking lots, driveways and sidewalks.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Snow Blowers are designed for removing snow from streets, parking lots, driveways and sidewalks, making them ideal for various winter cleanup and maintenance applications.

Cat® Snow Blowers are designed for removing snow from streets, parking lots, driveways and sidewalks, making them ideal for various winter cleanup and maintenance applications.

Specifications
Specifications
Units of MeasureUSMetric
Intake Width: 1614 mm
Intake Width: 63.5 in
Overall Width: 73.9 in
Overall Width: 1877 mm
Weight: 954.6 lb
Weight: 478 kg
Overall Height: 1843 mm
Overall Height: 72.6 in
Overall Length: 37.4 in
Overall Length: 951 mm
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 80 L/min (21.1 gpm)
Optimal Hydraulic Pressure: 230 bar (3335.9 psi)
Cutting Height: 34.1 in
Cutting Height: 867 mm
Maximum Throw: 40 ft
Maximum Throw: 12.2 m
Auger Diameter: 18 in
Auger Diameter: 457 mm
Impeller Fan Diameter: 635 mm
Impeller Fan Diameter: 25 in
Impeller Fan Width: 8.7 in
Impeller Fan Width: 222 mm
Chute Rotation: 270 degrees
Units of MeasureUSMetric
Intake Width: 1614 mm
Intake Width: 63.5 in
Overall Width: 73.9 in
View More
Compatible Models
Compatible Models
Snow Blower
SR118
Compact Wheel Loader
908M906M907M
Wheel Loader
907K908K908906K907906
View More
Snow Blower
SR118
Warranty Information
Return Policy
Parts diagram for 546-4485
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 546-4485
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 546-4485

Cat® Snow Blowers are designed for removing snow from streets, parking lots, driveways and sidewalks, making them ideal for various winter cleanup and maintenance applications.

View More
Specifications for part number 546-4485

Units of Measure

USMetric
Intake Width: 1614 mm
Intake Width: 63.5 in
Overall Width: 73.9 in
Overall Width: 1877 mm
Weight: 954.6 lb
Weight: 478 kg
Overall Height: 1843 mm
Overall Height: 72.6 in
Overall Length: 37.4 in
Overall Length: 951 mm
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 80 L/min (21.1 gpm)
Optimal Hydraulic Pressure: 230 bar (3335.9 psi)
Cutting Height: 34.1 in
Cutting Height: 867 mm
Maximum Throw: 40 ft
Maximum Throw: 12.2 m
Auger Diameter: 18 in
Auger Diameter: 457 mm
Impeller Fan Diameter: 635 mm
Impeller Fan Diameter: 25 in
Impeller Fan Width: 8.7 in
Impeller Fan Width: 222 mm
Chute Rotation: 270 degrees
View More
Compatible Models for part number 546-4485

SNOW BLOWER

SR118

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908K 908 906K 907 906

View More
Related parts
177-1990
177-1990: 2134 mm (84 in)
Contact Dealer
479-8086
479-8086: 3.05 m (10 ft)
Contact Dealer
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Contact Dealer
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Contact Dealer
231-8601
231-8601: CV119
Contact Dealer
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Contact Dealer
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Contact Dealer
493-2259
493-2259: BU118
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert