JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity585-5125: SMART Dozer Blade IMU Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
585-5125: SMART Dozer Blade IMU Kit
585-5125: SMART Dozer Blade IMU Kit

6 Way SMART Dozer Blade Inerial Measurement Unit (IMU) Kit for installation on the base machine.

Brand: Cat

Product Images
585-5125: SMART Dozer Blade IMU Kit
585-5125: SMART Dozer Blade IMU Kit
585-5125: SMART Dozer Blade IMU Kit
585-5125: SMART Dozer Blade IMU Kit
585-5125: SMART Dozer Blade IMU Kit

6 Way SMART Dozer Blade Inerial Measurement Unit (IMU) Kit for installation on the base machine.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description: Cat® Inertial Measurement Unit Machine Kit contains harness assembly, sensor assembly, strap cable, washers, bolts and nuts. Inertial Measurement Unit (IMU) Kit for installation on the base machine. Application: Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description: Cat® Inertial Measurement Unit Machine Kit contains harness assembly, sensor assembly, strap cable, washers, bolts and nuts. Inertial Measurement Unit (IMU) Kit for installation on the base machine. Application: Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 1.379
Weight (lb): 3
Units of MeasureUSMetric
Weight (kg): 1.379
Weight (lb): 3
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D3
Compact Track Loader
299D3 XE279D3289D3299D3249D3259D3239D3299D2 XHP
Skid Steer Loader
242D3232D3246D3226D3236D3272D3 XE262D3272D3
Blade
BLADE
View More
Multi Terrain Loader
257D3
Warranty Information
Return Policy
Frequently bought together
585-5125585-5125
583-6638583-6638
575-2082575-2082
View All Parts
Frequently bought together
585-5125
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
583-6638
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
575-2082
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9W-0852
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9W-0844
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
155-2270
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
Parts included in this kit

No results available.

563-0598: Inertial Measurement Unit Positions Sensor
563-0598: Inertial Measurement Unit Positions SensorQuantity: 1
571-1096: Chassis Wiring Harness
571-1096: Chassis Wiring HarnessQuantity: 1
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 6
7X-0818: M8-1.25 x 45mm Hex Head Bolt
7X-0818: M8-1.25 x 45mm Hex Head BoltQuantity: 3
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 10
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 3
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Description for part number 585-5125

Description: Cat® Inertial Measurement Unit Machine Kit contains harness assembly, sensor assembly, strap cable, washers, bolts and nuts. Inertial Measurement Unit (IMU) Kit for installation on the base machine. Application: Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 585-5125

Units of Measure

USMetric
Weight (kg): 1.379
Weight (lb): 3
View More
Compatible Models for part number 585-5125

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

299D3 XE 279D3 289D3 299D3 249D3 259D3 239D3 299D2 XHP

SKID STEER LOADER

242D3 232D3 246D3 226D3 236D3 272D3 XE 262D3 272D3

BLADE

BLADE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert