Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
MH3250 M325D MH MH3260 MH3032 MH3040 MH3050 M325D L MH
WINCH
59 58 59N 59L 58L
MOTOR GRADER
16 14 18 18M3 16M 16H 16G 14M 16GC 14H 14G 14M3 16H NA 16M3 14M-3 14H NA
TRACK-TYPE TRACTOR
D10N D8L D9G D9L D9N D9H
TRACK FELLER BUNCHER
522 521 521B 522B
MARINE ENGINE
3412 3408 3408B
PIPELAYER
589 594H 594
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
538 548 558 568 FM528 FM528 LL
STABILIZER MIXER
SM-350
LOG LOADR FORST MACH
558
SHEAR-DEMOLITION/SCRAP
S30
FRONT SHOVEL
235C
PULVERIZER
P40 P25 P28
EXCAVATOR
345B II 349D L 325B L FM538 336D 324D 336E 324E 336F 320D3 GC 333 GC 320D2 320D3 336D2 L 322B LN 326D L FM548 335F 323F 336F XE 323D 349E L 330D2 325C L 225B 225D 322B 322C 323D LN 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 548 320D2 GC 349F L 320D2 FM 325D L 352F-VG 558 320GX 320D LRR 326F L 336D L 323F OEM 336F L XE 323E LN 229D FM558 OTHER 330C FM 326F 320 GX 538 325B 349D FM568 324D L 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 320E RR 325F 352F 340F 322B L 345B L 324D FM LL 329D LN 231D 336F LN XE 320E LRR 323F LN M325D MH 324E L 336F L 345C L 330 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 330D2 L 323D2 326D2 L 345D L 336F LNXE 320B 320C 320D 320E 235B 323GC 235C 235D 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 330B 330C 330D 323F L 336D2 L XE M325D L MH 320B U 336E LN 320C L 336E LH 349F LXE 325D FM LL 336D2 LXE 323F SA 320D LN 340D2 L 320D L 336E LNH 320D FM RR MH3040 336D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 349 GC 320E L 325D FM 325B LN 320D GC 326D2 349D2 323D2 L 330C L 336D2 320F L 568 FM 320B LU 326GC 320D FM 320B LL 330F LN 330D L 350 OEM 352 UHD 340 229 349 225 330D MH 336 GC 345 328D LCR 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 235 330D LN 320C FM 319C 568 FM LL 320 326 325 323 318C 329E L 345D L VG 330 340D L 335 336 333 329D 330F L 329E 323 GX 329F L 336D2 XE 335F LCR 330C LN 323 GC 325D MH 321D LCR 329D2 L 322C FM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 345 GC
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 350MHPU 352FMHPU 323F OEM 330D2 349D L 330FMHPU 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L
M330D W330B M325C MH W345C MH MH3040 W345B II M325B
INDUSTRIAL ENGINE
3412 3408B
QUARRY TRUCK
771C
TRUCK
769C 773B 795F AC 773
WHEEL SCRAPER
666B 657E 657B 666 657
LOGGER
322C 227
GAS ENGINE
G3412 G3408B G3408
TRACTOR
772B 772 768C
BULLDOZER
824S 834U 834S 9SU 8S 8U 9C 9U 9S 8A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.