Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-8309
Units of Measure
USMetric
Overall Height (in): 1159.84
Material: Rubber
Overall Width (mm): 16510
Overall Height (mm): 29460
Design Type: Channel with Side Bulb
View More
Compatible Models for part number 5P-8309
INTEGRATED TOOLCARRIER
IT62H IT24F IT12B IT14F IT38H IT14B IT38F IT62G II IT18F
311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E 312F 320-A S 320-A N 336D 312C 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 322B LN 314D CR 336F XE 374F L 311C 323D 349E L 325C L 322B 322C 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 345D 320D2 GC 349F L 385C L 320D2 FM 325D L 330-A L 316F 330 LN 352F-VG 320GX 320D LRR 365C L MH 315C 326F L 336D L 374D L 312D2 L 336F L XE 312C L 323E LN 350-A L 314E CR 330C FM 314C 320 GX 325B 349D 324D L 350 L 313F 336E L 325C 349E 325D 336E H 349F 320E RR 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 317-A 336F LN XE 320E LRR M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 325-A L 323D SA 320D RR 323D3 323D S 323D L 313F L 317-A N 314F CR 385B 385C 345D L 320N 336F LNXE 315-A 320B 320C 320D 320E 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320B S 320B N 330F 320B L 345B II MH 330B 330C 330D 390F L 320 L 365B L M325D L MH 365C 365B 336E LN 320C L 336E LH 349F LXE 325D FM LL 325-A FM L 320D LN 312F GC 390D 390F 320D L 325 LN 336E LNH 320D FM RR 350-A 390D L 336D LN 319D LN 325C FM 349E L VG 330B L 320E L 325D FM 325B LN 320D GC 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 318D L 320F L 568 FM 320D FM 330F LN 330D L 318E L 325-A LN 330D MH 328D LCR 329D L 324D FM 340F L LRE 349D2 L 319D 330D LN 320C FM 319C 568 FM LL 318F L 318C 329E L 345D L VG 320-A 311F LRR 329D 330F L 329E 330-A 323 GX 317 N 335F LCR 330C LN 325D MH 313F LGC 385C L MH 321D LCR 375-A 330-A LN 316E L 315F LCR 365B II 322C FM 320D2 L 324D LN 330C MH 345C MH 326F LN
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.